TL432A-Q1 Automotive adjustable precision shunt regulator | TI.com

TL432A-Q1 (ACTIVE) Automotive adjustable precision shunt regulator

Automotive adjustable precision shunt regulator  - TL432A-Q1
Datasheet
 

Description

The TL432x-Q1 devices are three-terminal adjustable shunt regulators with specified thermal stability over the automotive temperature range. The output voltage can be set to any value between Vref (approximately 2.5 V) and 36 V with two external resistors. These devices have a typical output impedance of 0.2 Ω. Active output circuitry provides a very sharp turn-on characteristic, making these devices excellent replacements for Zener diodes in many applications such as onboard regulation, adjustable power supplies, and switching power supplies.

The TL432x-Q1 devices are offered in two grades with initial tolerances (at 25°C) of 0.5% and 1%, for the B and A grade, respectively. In addition, low output drift vs temperature ensures good stability over the entire temperature range.

The devices are characterized for operation from –40°C to 125°C.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient
      Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Operation From –40°C to 125°C
  • Reference Voltage Tolerance at 25°C
    • 0.5%...B Grade
    • 1%...A Grade
  • Typical Temperature Drift...14 mV
  • Low Output Noise
  • Typical Output Impedance...0.2 Ω
  • Sink Current Capability...1 mA to 100 mA
  • Adjustable Output Voltage...Vref to 36 V

Parametrics

Compare all products in Shunt voltage references Email Download to Excel
Part number Order Reference voltage VO (V) VO adj (Min) (V) VO adj (Max) (V) Initial accuracy (Max) (%) Temp coeff (Max) (ppm/ degree C) Rating Operating temperature range (C) Iz for regulation (Min) (uA) Iout/Iz (Max) (mA) Package Group Iref (uA) I I(dev) (uA)
TL432A-Q1 Order now Adjustable     2.495     2.495     36     1     92     Automotive     -40 to 125     400     100     SOT-23 | 3     4     2.5    
TL431A-Q1 Order now Adjustable     2.495     2.495     36     1     92     Automotive     -40 to 125     400     100     SOT-23 | 3
SOT-23 | 5    
4     2.5    
TL432B-Q1 Order now Adjustable     2.495     2.495     36     0.5     92     Automotive     -40 to 125     400     100     SOT-23 | 3     4     2.5    
TLVH431 Order now Adjustable     1.24     1.24     18     1.5     138     Catalog     -40 to 125
-40 to 85
0 to 70    
60     80     SC70 | 6
SOT-23 | 3
SOT-23 | 5
SOT-89 | 3
TO-92 | 3    
0.5     0.5    
TLVH431A Order now Adjustable     1.24     1.24     18     1     138     Catalog     -40 to 125
-40 to 85
0 to 70    
60     80     SC70 | 6
SOT-23 | 3
SOT-23 | 5
SOT-89 | 3
TO-92 | 3    
0.5     0.5    
TLVH431B Order now Adjustable     1.24     1.24     18     0.5     138     Catalog     -40 to 125
-40 to 85
0 to 70    
60     80     SC70 | 6
SOT-23 | 3
SOT-23 | 5
SOT-89 | 3
TO-92 | 3    
0.5     0.5    
TLVH432 Order now Adjustable     1.24     1.24     18     1.5     138     Catalog     -40 to 125
-40 to 85
0 to 70    
60     80     SOT-23 | 3
SOT-89 | 3