TL7700-SEP

ACTIVE

Radiation-tolerant, 40-V adjustable voltage supervisor in a plastic package

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) Adjustable Features Reset time delay, Separate VDD & sense, Undervoltage monitor only, Wide input voltage Iq (typ) (mA) 0.6 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0.005 Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 40 Rating Space Watchdog timer WDI (s) None Operating temperature range (°C) -55 to 125
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) Adjustable Features Reset time delay, Separate VDD & sense, Undervoltage monitor only, Wide input voltage Iq (typ) (mA) 0.6 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0.005 Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 40 Rating Space Watchdog timer WDI (s) None Operating temperature range (°C) -55 to 125
TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • VID V62/19602
  • Radiation hardened
    • Single event latch-up (SEL) immune to 43 MeV-cm2/mg at 125°C
    • Total ionizing dose (TID) RLAT for every wafer lot up to 20 krad(Si)
  • Space enhanced plastic
    • Controlled baseline
    • Gold wire
    • NiPdAu lead finish
    • One assembly and test site
    • One fabrication site
    • Available in military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability
    • Enhanced mold compound for low outgassing
  • Adjustable sense voltage with two external resistors
  • 1% sense voltage tolerance (25°C)
  • Adjustable hysteresis of sense voltage
  • Wide operating supply-voltage range: 1.8 V to 40 V
  • Low power consumption: ICC = 0.6 mA typical, VCC = 40 V
  • VID V62/19602
  • Radiation hardened
    • Single event latch-up (SEL) immune to 43 MeV-cm2/mg at 125°C
    • Total ionizing dose (TID) RLAT for every wafer lot up to 20 krad(Si)
  • Space enhanced plastic
    • Controlled baseline
    • Gold wire
    • NiPdAu lead finish
    • One assembly and test site
    • One fabrication site
    • Available in military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability
    • Enhanced mold compound for low outgassing
  • Adjustable sense voltage with two external resistors
  • 1% sense voltage tolerance (25°C)
  • Adjustable hysteresis of sense voltage
  • Wide operating supply-voltage range: 1.8 V to 40 V
  • Low power consumption: ICC = 0.6 mA typical, VCC = 40 V

The TL7700-SEP is a bipolar integrated circuit designed for use as a reset controller in microcomputer and microprocessor systems. The SENSE voltage can be set to any value greater than 0.5 V using two external resistors.

Circuit function is very stable, with supply voltage in the 1.8-V to 40-V range. Minimum supply current allows use with AC line operation and portable battery operation. The TL7700-SEP device is designed for operation from –55°C to 125°C.

The TL7700-SEP is a bipolar integrated circuit designed for use as a reset controller in microcomputer and microprocessor systems. The SENSE voltage can be set to any value greater than 0.5 V using two external resistors.

Circuit function is very stable, with supply voltage in the 1.8-V to 40-V range. Minimum supply current allows use with AC line operation and portable battery operation. The TL7700-SEP device is designed for operation from –55°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet TL7700-SEP Radiation Hardened Supply-Voltage Supervisor in Space Enhanced Plastic datasheet (Rev. A) PDF | HTML 12 Aug 2021
* Radiation & reliability report TL7700-SEP Single-Event Latch-Up (SEL) Radiation Report (Rev. A) 07 Jul 2022
* Radiation & reliability report TL7700-SEP NDD (Neutron Displacement Damage) Characterization Test Report 05 May 2021
* VID TL7700-SEP VID V6219602 06 Aug 2020
* Radiation & reliability report TL7700-SEP Production Flow and Reliability Report 24 Apr 2019
* Radiation & reliability report TL7700-SEP Total Ionizing Dose (TID) Radiation Report 05 Apr 2019
Technical article 航太級強化產品如何因應低地球軌道應用的挑戰 (Rev. A) PDF | HTML 11 Jan 2024
Technical article 우주 항공 강화 제품이 저지구 궤도 애플리케이션의 과제를 해결하는 방법 (Rev. A) PDF | HTML 11 Jan 2024
Technical article How Space Enhanced Products Address Challenges in low Earth orbit Applications (Rev. A) PDF | HTML 18 Dec 2023
Application note Reduce the Risk in Low-Earth Orbit Missions with Space Enhanced Plastic Products (Rev. A) PDF | HTML 15 Sep 2022
Selection guide TI Space Products (Rev. I) 03 Mar 2022
Test report 24-W, 120-VAC to 24-VDC High-Voltage Buck Reference Design PDF | HTML 20 Jul 2021
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ALPHA-3P-ADM-VA600-SPACE-AMD — Alpha Data ADM-VA600 kit using AMD Versal core XQRVC1902 ACAP and TI radiation-tolerant products

This is a 6U VPX form factor highlighting the AMD-Xilinx® Versal AI Core XQRVC1902 adaptable SoC/FPGA. The ADM-VA600 is modular board design with one FMC+ connector, DDR4 DRAM and system monitoring. The majority of the components are radiation-tolerant power management, interface, clocking and (...)

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
TSSOP (PW) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos