TL7712A Single-supply supervisor for 12-V systems with programmable delay time | TI.com

TL7712A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single-supply supervisor for 12-V systems with programmable delay time

Single-supply supervisor for 12-V systems with programmable delay time - TL7712A
Datasheet
 

Description

The TL77xxA family of integrated-circuit supply-voltage supervisors is designed specifically for use as reset controllers in microcomputer and microprocessor systems. The supply-voltage supervisor monitors the supply for undervoltage conditions at the SENSE input. During power up, the RESET output becomes active (low) when VCC attains a value approaching 3.6 V. At this point (assuming that SENSE is above VIT+), the delay timer function activates a time delay, after which outputs RESET and RESET go inactive (high and low, respectively). When an undervoltage condition occurs during normal operation, RESET and RESET go active.

Features

  • Power-On Reset Generator
  • Automatic Reset Generation After Voltage Drop
  • Wide Supply-Voltage Range
  • Precision Voltage Sensor
  • Temperature-Compensated Voltage Reference
  • Externally Adjustable Pulse Duration

Parametrics

Compare all products in Supervisor & reset ICs Email Download to Excel
Part number Order Threshold voltage 1 (Typ) (V) Number of supplies monitored VCC (Max) (V) VCC (Min) (V) Output driver type/reset output Time delay (ms) Features Rating Operating temperature range (C) Watchdog timer WDI (sec)
TL7712A Order now 10.8     1     18     3.5     Active-high
Active-low
Open-drain    
Programmable     Active-low enable
Manual reset
Wide input voltage
Dual output    
Catalog     0 to 70     None    
TL7702A Order now 2.53     1     18     3.5     Active-high
Active-low
Open-drain    
Programmable     Active-low enable
Manual reset
Wide input voltage
Dual output    
Catalog     0 to 70
-40 to 85    
None    
TL7705A Samples not available 4.55     1     18     3.5     Active-high
Active-low
Open-drain    
Programmable     Active-low enable
Manual reset
Wide input voltage
Dual output    
Catalog     -40 to 85
0 to 70    
None    
TL7709A Samples not available 7.6     1     18     3.5     Active-high
Active-low
Open-drain    
Programmable     Active-low enable
Manual reset
Wide input voltage
Dual output    
Catalog     0 to 70     None    
TL7715A Samples not available 13.5     1     18     3.5     Active-high
Active-low
Open-drain    
Programmable     Active-low enable
Manual reset
Wide input voltage
Dual output    
Catalog     0 to 70     None    
TL7770-12 Samples not available 10.9     2     18     3.5     Active-high
Active-low
Open-drain    
Programmable     Active-low enable
Manual reset
Undervoltage and overvoltage monitor
Wide input voltage
Dual output    
Catalog     0 to 70     None