TL7712A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single-supply supervisor for 12-V systems with programmable delay time

Single-supply supervisor for 12-V systems with programmable delay time - TL7712A
Datasheet
 

Design kits & evaluation modules (3)

Name Part# Type
DLP® LightCrafter™ 9000 Evaluation Module DLPLCR9000EVM Evaluation Modules & Boards
DLP® LightCrafter™ 4500 DLPLCR4500EVM Evaluation Modules & Boards
DLP® LightCrafter™ 6500 Evaluation Module DLPLCR6500EVM Evaluation Modules & Boards

Reference designs

High Resolution, Portable Light Steering Reference Design using DLP Technology

This reference design, featuring the DLP® 0.45” WXGA chipset and implemented in the DLP® LightCrafter™ 4500 evaluation module (EVM), enables flexible control of high resolution, accurate patterns for industrial, medical, and scientific applications. With a free USB-based GUI and (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TL7712A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.