TLC2543 12-Bit Analog-to-Digital Converter (ADC) With Serial Control and 11 Analog Inputs | TI.com

TLC2543 (ACTIVE) 12-Bit Analog-to-Digital Converter (ADC) With Serial Control and 11 Analog Inputs

 

Automotive qualified version available, see TLC2543-Q1.

Description

The TLC2543C and TLC2543I are 12-bit, switched-capacitor, successive-approximation, analog-to-digital converters. Each device, with three control inputs [chip select (CS\), the input-output clock, and the address input (DATA INPUT)], is designed for communication with the serial port of a host processor or peripheral through a serial 3-state output. The device allows high-speed data transfers from the host.

In addition to the high-speed converter and versatile control capability, the device has an on-chip 14-channel multiplexer that can select any one of 11 inputs or any one of three internal self-test voltages. The sample-and-hold function is automatic. At the end of conversion, the end-of-conversion (EOC) output goes high to indicate that conversion is complete. The converter incorporated in the device features differential high-impedance reference inputs that facilitate ratiometric conversion, scaling, and isolation of analog circuitry from logic and supply noise. A switched-capacitor design allows low-error conversion over the full operating temperature range.

The TLC2543C is characterized for operation from TA = 0°C to 70°C. The TLC2543I is characterized for operation from TA = –40°C to 85°C. The TLC2543M is characterized for operation from TA = –55°C to 125°C.

Features

  • 12-Bit-Resolution A/D Converter
  • 10-us Conversion Time Over Operating Temperature
  • 11 Analog Input Channels
  • 3 Built-In Self-Test Modes
  • Inherent Sample-and-Hold Function
  • Linearity Error . . . ±1 LSB Max
  • On-Chip System Clock
  • End-of-Conversion Output
  • Unipolar or Bipolar Output Operation (Signed Binary With Respect to 1/2 the Applied Voltage Reference)
  • Programmable MSB or LSB First
  • Programmable Power Down
  • Programmable Output Data Length
  • CMOS Technology
  • Application Report Available

Microcontroller Based Data Acquisition Using the TLC2543 12-bit Serial-Out ADC (SLAA012)

Parametrics

Compare all products in Precision ADCs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Sample rate (Max) (kSPS) Number of input channels Interface Operating temperature range (C) Package Group Approx. price (US$) Power consumption (Typ) (mW) Package size: mm2:W x L (PKG) Architecture Input type Multi-channel configuration Reference mode Features Input range (Max) (V) Input range (Min) (V) Analog voltage AVDD (Min) (V) Analog voltage AVDD (Max) (V) Digital supply (Min) (V) Digital supply (Max) (V) INL (Max) (+/-LSB) SNR (dB) Rating
TLC2543 Order now 12     66     11     SPI     -40 to 85     PDIP | 20
PLCC | 20
SOIC | 20
SSOP | 20    
5.75 | 1ku     5     See datasheet (PDIP)
20PLCC: 98 mm2: 9.9 x 9.9 (PLCC | 20)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20SSOP: 38 mm2: 5.3 x 7.2 (SSOP | 20)    
SAR     Single-Ended     Multiplexed     Ext    
   
5.5     0     4.5     5.5     4.5     5.5     1       Catalog    
TLC1542 Order now 10     38     11     SPI     0 to 70     PDIP | 20
PLCC | 20
SOIC | 20    
4.23 | 1ku     4     See datasheet (PDIP)
20PLCC: 98 mm2: 9.9 x 9.9 (PLCC | 20)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)    
SAR     Single-Ended     Multiplexed     Ext    
   
5.5     0     4.5     5.5     4.5     5.5     0.5       Catalog    
TLC1543 Order now 10     38     11     SPI     -40 to 125
0 to 70    
PDIP | 20
PLCC | 20
SOIC | 20
SSOP | 20    
2.31 | 1ku     4     See datasheet (PDIP)
20PLCC: 98 mm2: 9.9 x 9.9 (PLCC | 20)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20SSOP: 38 mm2: 5.3 x 7.2 (SSOP | 20)    
SAR     Single-Ended     Multiplexed     Ext    
   
5.5     0     4.5     5.5     4.5     5.5     1       Catalog    
TLC2543-EP Samples not available 12     66     11     SPI     -40 to 125
-55 to 125    
SOIC | 20
SSOP | 20    
11.00 | 1ku     5     20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20SSOP: 38 mm2: 5.3 x 7.2 (SSOP | 20)    
SAR     Single-Ended