TLC2554 12-bit, 400 KSPS ADC, 4-Ch. Serial With Powerdown | TI.com

TLC2554 (ACTIVE) 12-bit, 400 KSPS ADC, 4-Ch. Serial With Powerdown

 

Description

The TLC2558 and TLC2554 are a family of high-performance, 12-bit low power, 1.6 us, CMOS analog-to-digital converters (ADC) which operate from a single 5 V power supply. These devices have three digital inputs and a 3-state output [chip select (CS\), serial input-output clock (SCLK), serial data input (SDI), and serial data output (SDO)] that provide a direct 4-wire interface to the serial port of most popular host microprocessors (SPI interface). When interfaced with a DSP, a frame sync (FS) signal is used to indicate the start of a serial data frame.

In addition to a high-speed A/D converter and versatile control capability, these devices have an on-chip analog multiplexer that can select any analog inputs or one of three internal self-test voltages. The sample-and-hold function is automatically started after the fourth SCLK edge (normal sampling) or can be controlled by a special pin, CSTART\, to extend the sampling period (extended sampling). The normal sampling period can also be programmed as short (12 SCLKs) or as long (24 SCLKs) to accommodate faster SCLK operation popular among high-performance signal processors. The TLC2558 and TLC2554 are designed to operate with very low power consumption. The power-saving feature is further enhanced with software/hardware/auto power down modes and programmable conversion speeds. The converter uses the external SCLK as the source of the conversion clock to achieve higher (up to 1.6 us when a 20 MHz SCLK is used) conversion speed. There is a 4-V internal reference available. An optional external reference can also be used to achieve maximum flexibility.

Features

  • Maximum Throughput 400 KSPS
  • Built-In Reference and 8× FIFO
  • Differential/Integral Nonlinearity Error:
    ±1 LSB
  • Signal-to-Noise and Distortion Ratio:
    69 dB, fi = 12 kHz
  • Spurious Free Dynamic Range: 75 dB,
    fi = 12 kHz
  • SPI/DSP-Compatible Serial Interfaces With SCLK up to 20 MHz
  • Single Supply 5 Vdc
  • Analog Input Range 0 V to Supply Voltage With 500 kHz BW
  • Hardware Controlled and Programmable Sampling Period
  • Low Operating Current (4 mA at 5.5 V External Ref, 6 mA at 5.5 V, Internal Ref)
  • Power Down: Software/Hardware Power-Down Mode (1 uA Max, Ext Ref),
    Auto Power-Down Mode (1 uA, Ext Ref)
  • Programmable Auto-Channel Sweep

WEBENCH® Designer TLC2554



Parametrics

Compare all products in Precision ADCs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Sample rate (Max) (kSPS) Number of input channels Interface Operating temperature range (C) Package Group Approx. price (US$) Power consumption (Typ) (mW) Package size: mm2:W x L (PKG) Architecture Input type Multi-channel configuration Reference mode Features Input range (Max) (V) Input range (Min) (V) Analog voltage AVDD (Min) (V) Analog voltage AVDD (Max) (V) Digital supply (Min) (V) Digital supply (Max) (V) INL (Max) (+/-LSB) SNR (dB) THD (Typ) (dB) Rating
TLC2554 Order now 12     400     4     SPI     -40 to 85     SOIC | 16
TSSOP | 16    
7.51 | 1ku     9     16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
SAR     Pseudo-Differential
Single-Ended    
Multiplexed     Ext
Int    
    5.5     0     4.5     5.5     4.5     5.5     1     71     -82     Catalog