TLC272 (ACTIVE)

Dual Single Supply Operational Amplifier

 

Models (1)

Title Category Type Size (KB) Date Views
TLC272, TLC272A, TLC272B PSpice Model PSpice Model ZIP 3 KB 10 Jan 2002 0 views

Design kits & evaluation modules (2)

Name Part# Type
Universal Do-It-Yourself (DIY) Amplifier Circuit Evaluation Module DIYAMP-EVM Evaluation Modules & Boards
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Fast Capacitor Charger with SEPIC Topology (42V to 52Vin, 160V/180Vout @ 900mA) Reference Design

A SEPIC converter is used to fast charge a load capacitor up to 160V/180V (selectable). The input voltage range is 47V +/-10% and the constant output charging current 900mA. The SEPIC topology has the advantage to Boost or Buck the output voltage, needed by capacitor charging, since they start at (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Development tools (2)

Name Part# Type
Analog Engineer's Calculator ANALOG-ENGINEER-CALC Calculation Tools
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

Design with TLC272

Filter Type
 Lowpass
 Highpass
 Bandpass
 Bandstop
 
Cutoff Frequency  Hz
Gain  dB
Filter Response
Filter Order