TLC372 Dual General Purpose LinCMOS™ Differential Comparator | TI.com

TLC372
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual General Purpose LinCMOS™ Differential Comparator

 

Description

This device is fabricated using LinCMOS™ technology and consists of two independent voltage comparators, each designed to operate from a single power supply. Operation from dual supplies is also possible if the difference between the two supplies is 2 V to 18 V. Each device features extremely high input impedance (typically greater than 1012Ω), allowing direct interfacing with high-impedance sources. The outputs are n-channel open-drain configurations and can be connected to achieve positive-logic wired-AND relationships.

The TLC372 has internal electrostatic discharge (ESD) protection circuits and has been classified with a 1000-V ESD rating using human body model testing. However, care should be exercised in handling this device as exposure to ESD may result in a degradation of the device parametric performance.

The TLC372C is characterized for operation from 0°C to 70°C. The TLC372I is characterized for operation from –40°C to 85°C. The TLC372M is characterized for operation over the full military temperature range of –55°C to 125°C. The TLC372Q is characterized for operation from –40°C to 125°C.

Features

  • Single or Dual-Supply Operation
  • Wide Range of Supply Voltages 2 V to 18 V
  • Low Supply Current Drain 150 µA Typ at 5 V
  • Fast Response Time . . . 200 ns Typ for TTL-Level Input Step
  • Built-in ESD Protection
  • High Input Impedance . . . 1012 Ω Typ
  • Extremely Low Input Bias Current 5 pA Typ
  • Ultrastable Low Input Offset Voltage
  • Input Offset Voltage Change at Worst-Case Input Conditions Typically 0.23 µV/Month, Including the First 30 Days
  • Common-Mode Input Voltage Range Includes Ground
  • Output Compatible With TTL, MOS, and CMOS
  • Pin-Compatible With LM393

LinCMOS is a trademark of Texas Instruments Incorporated.
All other trademarks are the property of their respective owners.

Parametrics

Compare all products in Comparators Email Download to Excel
Part number Order Number of channels (#) Output type Propagation delay time (µs) Vs (Max) (V) Vs (Min) (V) Package Group Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Input bias current (+/-) (Max) (nA) Rail-to-rail Rating Operating temperature range (C) Package size: mm2:W x L (PKG) Features VICR (Max) (V) VICR (Min) (V) Approx. price (US$)
TLC372 Order now 2     Open Collector     0.2     16     3     PDIP | 8
SOIC | 8
SO | 8
TSSOP | 8    
5     0.075     0.03     Out     Catalog     -40 to 125
-40 to 85
-55 to 125
0 to 70    
8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)    
    15     0     0.31 | 1ku    
TLC374 Order now 4     Open Collector     0.2     16     3     PDIP | 14
SOIC | 14
SO | 14
TSSOP | 14    
5     0.075     0.03     Out     Catalog     -40 to 85
-55 to 125
0 to 70    
14PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 14)
14SO: 80 mm2: 7.8 x 10.2 (SO | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
    15     0     0.41 | 1ku