Product details

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.2 Vs (max) (V) 16 Vs (min) (V) 4 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.075 Input bias current (±) (max) (nA) 0.03 Rail-to-rail In to V- Rating Military Operating temperature range (°C) -55 to 125 VICR (max) (V) 15 VICR (min) (V) 0
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.2 Vs (max) (V) 16 Vs (min) (V) 4 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.075 Input bias current (±) (max) (nA) 0.03 Rail-to-rail In to V- Rating Military Operating temperature range (°C) -55 to 125 VICR (max) (V) 15 VICR (min) (V) 0
CDIP (JG) 8 64.032 mm² 9.6 x 6.67 CFP (U) 10 139.36 mm² 21.44 x 6.5 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Single or Dual-Supply Operation
  • Wide Range of Supply Voltages 2 V to 18 V
  • Low Supply Current Drain 150 µA Typ at 5 V
  • Fast Response Time . . . 200 ns Typ for TTL-Level Input Step
  • Built-in ESD Protection
  • High Input Impedance . . . 1012 Ω Typ
  • Extremely Low Input Bias Current 5 pA Typ
  • Ultrastable Low Input Offset Voltage
  • Input Offset Voltage Change at Worst-Case Input Conditions Typically 0.23 µV/Month, Including the First 30 Days
  • Common-Mode Input Voltage Range Includes Ground
  • Output Compatible With TTL, MOS, and CMOS
  • Pin-Compatible With LM393

LinCMOS is a trademark of Texas Instruments Incorporated.
All other trademarks are the property of their respective owners.

  • Single or Dual-Supply Operation
  • Wide Range of Supply Voltages 2 V to 18 V
  • Low Supply Current Drain 150 µA Typ at 5 V
  • Fast Response Time . . . 200 ns Typ for TTL-Level Input Step
  • Built-in ESD Protection
  • High Input Impedance . . . 1012 Ω Typ
  • Extremely Low Input Bias Current 5 pA Typ
  • Ultrastable Low Input Offset Voltage
  • Input Offset Voltage Change at Worst-Case Input Conditions Typically 0.23 µV/Month, Including the First 30 Days
  • Common-Mode Input Voltage Range Includes Ground
  • Output Compatible With TTL, MOS, and CMOS
  • Pin-Compatible With LM393

LinCMOS is a trademark of Texas Instruments Incorporated.
All other trademarks are the property of their respective owners.

This device is fabricated using LinCMOS™ technology and consists of two independent voltage comparators, each designed to operate from a single power supply. Operation from dual supplies is also possible if the difference between the two supplies is 2 V to 18 V. Each device features extremely high input impedance (typically greater than 1012Ω), allowing direct interfacing with high-impedance sources. The outputs are n-channel open-drain configurations and can be connected to achieve positive-logic wired-AND relationships.

The TLC372 has internal electrostatic discharge (ESD) protection circuits and has been classified with a 1000-V ESD rating using human body model testing. However, care should be exercised in handling this device as exposure to ESD may result in a degradation of the device parametric performance.

The TLC372C is characterized for operation from 0°C to 70°C. The TLC372I is characterized for operation from –40°C to 85°C. The TLC372M is characterized for operation over the full military temperature range of –55°C to 125°C. The TLC372Q is characterized for operation from –40°C to 125°C.

This device is fabricated using LinCMOS™ technology and consists of two independent voltage comparators, each designed to operate from a single power supply. Operation from dual supplies is also possible if the difference between the two supplies is 2 V to 18 V. Each device features extremely high input impedance (typically greater than 1012Ω), allowing direct interfacing with high-impedance sources. The outputs are n-channel open-drain configurations and can be connected to achieve positive-logic wired-AND relationships.

The TLC372 has internal electrostatic discharge (ESD) protection circuits and has been classified with a 1000-V ESD rating using human body model testing. However, care should be exercised in handling this device as exposure to ESD may result in a degradation of the device parametric performance.

The TLC372C is characterized for operation from 0°C to 70°C. The TLC372I is characterized for operation from –40°C to 85°C. The TLC372M is characterized for operation over the full military temperature range of –55°C to 125°C. The TLC372Q is characterized for operation from –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TLC372 LinCMOS(TM) Dual Differential Comparators datasheet (Rev. E) 18 Jul 2008
* SMD TLC372M SMD 5962-87658 21 Jun 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
CDIP (JG) 8 View options
CFP (U) 10 View options
LCCC (FK) 20 View options
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos