TLC545 8-Bit, 76 kSPS ADC Serial Out, On-Chip 20 Ch. Analog Mux, 19 Ch. | TI.com

TLC545 (LIFEBUY)

8-Bit, 76 kSPS ADC Serial Out, On-Chip 20 Ch. Analog Mux, 19 Ch.

 

This product is being discontinued. Orders for life buy purchases are available

Replaced By ADS7961 – The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.

TI does not recommend using this part in a new design. This product continues to be in production to support existing customers.

Description

The TLC545 and TLC546 are CMOS analog-to-digital converters built around an 8-bit switched capacitor successive-approximation analog-to-digital converter. They are designed for serial interface to a microprocessor or peripheral via a 3-state output with up to four control inputs including independent SYSTEM CLOCK, I/O CLOCK, chip select (CS\), and ADDRESS INPUT. A 4-MHz system clock for the TLC545 and a 2.1-MHz system clock for the TLC546 with a design that includes simultaneous read/write operation allowing high-speed data transfers and sample rates of up to 76,923 samples per second for the TLC545, and 40,000 samples per second for the TLC546.

In addition to the high-speed converter and versatile control logic, there is an on-chip 20-channel analog multiplexer that can be used to sample any one of 19 inputs or an internal self-test voltage, and a sample-and-hold that can operate automatically or under microprocessor control.

The converters incorporated in the TLC545 and TLC546 feature differential high-impedance reference inputs that facilitate ratiometric conversion, scaling, and analog circuitry isolation from logic and supply noises. A totally switched capacitor design allows low-error (±0.5 LSB) conversion in 9 us for the TLC545, and 17 us for the TLC546, over the full operating temperature range.

The TLC545C and the TLC546C are characterized for operation from 0°C to 70°C. The TLC545I and the TLC546I are characterized for operation from -40°C to 85°C.

Features

  • 8-Bit Resolution A/D Converter
  • Microprocessor Peripheral or Stand-Alone Operation
  • On-Chip 20-Channel Analog Multiplexer
  • Built-in Self-Test Mode
  • Software-Controllable Sample and Hold
  • Total Unadjusted Error . . . ±0.5 LSB Max
  • Timing and Control Signals Compatible With 8-Bit TLC540 and 10-Bit TLC1540 A/D Converter Families
  • CMOS Technology