TLC555-DIE DIE LinCMOS Timer | TI.com

TLC555-DIE (ACTIVE)

DIE LinCMOS Timer

Datasheet
 

Description

The TLC555 is a monolithic timing circuit fabricated using the TI LinCMOS process. The timer is fully compatible with CMOS, TTL, and MOS logic and operates at frequencies up to 2 MHz. Because of its high input impedance, this device uses smaller timing capacitors than those used by the NE555. As a result, more accurate time delays and oscillations are possible. Power consumption is low across the full range of power supply voltage.

Like the NE555, the TLC555 has a trigger level equal to approximately one-third of the supply voltage and a threshold level equal to approximately two-thirds of the supply voltage. These levels can be altered by use of the control voltage terminal (CONT). When the trigger input (TRIG) falls below the trigger level, the flip-flop is set and the output goes high. If TRIG is above the trigger level and the threshold input (THRES) is above the threshold level, the flip-flop is reset and the output is low. The reset input (RESET) can override all other inputs and can be used to initiate a new timing cycle. If RESET is low, the flip-flop is reset and the output is low. Whenever the output is low, a low-impedance path is provided between the discharge terminal (DISCH) and GND. All unused inputs should be tied to an appropriate logic level to prevent false triggering.

While the CMOS output is capable of sinking over 100 mA and sourcing over 10 mA, the TLC555 exhibits greatly reduced supply-current spikes during output transitions. This minimizes the need for the large decoupling capacitors required by the NE555.

Features

  • Very Low Power Consumption
  • Capable of Operation in Astable Mode
  • CMOS Output Capable of Swinging Rail to Rail
  • High Output-Current Capability
  • Output Fully Compatible With CMOS, TTL, and MOS
  • Low Supply Current Reduces Spikes During Output Transitions
  • Single-Supply Operation From 2 V to 15 V
  • Functionally Interchangeable With the NE555; Has Same Pinout
  • ESD Protection Exceeds 2000 V Per
    MIL-STD-883C, Method 3015.2
  • Available in Q-Temp Automotive
    • High Reliability Automotive Applications
    • Configuration Control/Print Support
    • Qualification to Automotive Standards

LinCMOS is a trademark of Texas Instruments.

View more

Parametrics Compare all products in Die & wafer services

 
Product Type
Category
Rating
TLC555-DIE
Clock and Timing    
Tested Die    
Catalog