TLC5602 8-Bit, 30-MSPS Digital-to-Analog Converter (DAC) | TI.com

TLC5602 (ACTIVE)

8-Bit, 30-MSPS Digital-to-Analog Converter (DAC)

8-Bit, 30-MSPS Digital-to-Analog Converter (DAC) - TLC5602
Datasheet
 

Description

The TLC5602x devices are low-power, ultra-high-speed video, digital-to-analog converters that use the LinEPIC™ 1-um CMOS process. The TLC5602x converts digital signals to analog signals at a sampling rate of dc to 20 MHz. Because of high-speed operation, the TLC5602x devices are suitable for digital video applications such as digital television, video processing with a computer, and radar-signal processing.

The TLC5602C is characterized for operation from 0°C to 70°C. The TLC5602M is characterized over the full military temperature range of –55°C to 125°C.

Features

  • 8-Bit Resolution
  • ±0.2% Linearity
  • Maximum Conversion Rate
           30 MHz Typ
           20 MHz Min
  • Analog Output Voltage Range
        VDD to VDD –1 V
  • TTL Digital Input Voltage
  • 5-V Single Power-Supply Operation
  • Low Power Consumption . . . 80 mW Typ
  • Interchangeable With Fujitsu MB40778

LinEPIC is a trademark of Texas Instruments Incorporated.

View more

Parametrics Compare all products in High Speed DACs (>10MSPS)

 
Sample / Update Rate (MSPS)
Features
Resolution (Bits)
DAC Channels
Interface
Power Consumption (Typ) (mW)
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Rating
Interpolation
Architecture
Output Type
Reference: Type
TLC5602
30    
Low Power    
8    
1    
Parallel CMOS    
80    
0 to 70    
SOIC    
20SOIC: 132 mm2: 10.3 x 12.8(SOIC)    
Catalog    
1x    
I-Steering    
Voltage    
Ext