Home Power management LED drivers Automotive LED drivers

TLC59116-Q1

ACTIVE

Automotive 16-channel FM+ I2C-Bus constant-current LED sink driver

Product details

Number of channels 16 Topology Current Sink Rating Automotive Operating temperature range (°C) -40 to 105 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 17 Iout (max) (A) 1.92 Features LED Open Detection, Thermal Error Flag, Thermal shutdown
Number of channels 16 Topology Current Sink Rating Automotive Operating temperature range (°C) -40 to 105 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 17 Iout (max) (A) 1.92 Features LED Open Detection, Thermal Error Flag, Thermal shutdown
TSSOP (PW) 28 62.08 mm² 9.7 x 6.4
  • 16 LED Drivers (Each Output Programmable at Off, On,
    Programmable LED Brightness, or Programmable Group Dimming
    and Blinking Mixed With Individual LED Brightness)
  • 16 Constant-Current Output Channels
  • 256-Step (8-Bit) Linear Programmable Brightness Per LED
    Output Varying From Fully Off (Default) to Maximum
    Brightness Using a 97-kHz PWM Signal
  • 256-Step Group Brightness Control Allows General Dimming
    [Using a 190-Hz PWM Signal From Fully Off to Maximum
    Brightness (Default)]
  • 256-Step Group Blinking With Frequency Programmable From
    24-Hz to 10.73 s and Duty Cycle From 0% to 99.6%
  • Four Hardware Address Pins Allow 14 TLC59116-Q1 Devices
    to Be Connected to Same I2C Bus
  • Four Software-Programmable I2C Bus Addresses
    (One LED Group Call Address and Three LED Sub Call
    Addresses) Allow Groups of Devices to Be Addressed at
    Same Time in Any Combination
  • Software Reset Feature (SWRST Call) Allows Device to Be
    Reset Through I2C Bus
  • Up to 14 Possible Hardware-Adjustable Individual I2C
    Bus Addresses Per Device, So That Each Device Can Be
    Programmed
  • Open-Load and Overtemperature Detection Mode to Detect
    Individual LED Errors
  • Output State Change Programmable on Acknowledge or Stop
    Command to Update Outputs Byte-by-Byte or All at Same
    Time (Default to Change on Stop)
  • Output Current Adjusted Through an External Resistor
  • Constant Output Current Range: 5-mA to 120-mA
  • Maximum Output Voltage: 17 V
  • 25-MHz Internal Oscillator Requires No External Components
  • 1-MHz Fast-mode Plus (FMT) Compatible I2C-Bus
    Interface With 30-mA High-Drive Capability on SDA Output
    for Driving High-Capacitive Buses
  • Internal Power-On Reset
  • Noise Filter on SCL and SDA Inputs
  • No Glitch on Power-Up
  • Active-Low Reset
  • Supports Hot Insertion
  • Low Standby Current
  • 3.3 V or 5 V Supply Voltage
  • 5.5 V Tolerant Inputs
  • 28-Pin Thin Shrink Small-Outline Package (TSSOP) (PW-28)
  • –40°C to +105°C Operation
  • 16 LED Drivers (Each Output Programmable at Off, On,
    Programmable LED Brightness, or Programmable Group Dimming
    and Blinking Mixed With Individual LED Brightness)
  • 16 Constant-Current Output Channels
  • 256-Step (8-Bit) Linear Programmable Brightness Per LED
    Output Varying From Fully Off (Default) to Maximum
    Brightness Using a 97-kHz PWM Signal
  • 256-Step Group Brightness Control Allows General Dimming
    [Using a 190-Hz PWM Signal From Fully Off to Maximum
    Brightness (Default)]
  • 256-Step Group Blinking With Frequency Programmable From
    24-Hz to 10.73 s and Duty Cycle From 0% to 99.6%
  • Four Hardware Address Pins Allow 14 TLC59116-Q1 Devices
    to Be Connected to Same I2C Bus
  • Four Software-Programmable I2C Bus Addresses
    (One LED Group Call Address and Three LED Sub Call
    Addresses) Allow Groups of Devices to Be Addressed at
    Same Time in Any Combination
  • Software Reset Feature (SWRST Call) Allows Device to Be
    Reset Through I2C Bus
  • Up to 14 Possible Hardware-Adjustable Individual I2C
    Bus Addresses Per Device, So That Each Device Can Be
    Programmed
  • Open-Load and Overtemperature Detection Mode to Detect
    Individual LED Errors
  • Output State Change Programmable on Acknowledge or Stop
    Command to Update Outputs Byte-by-Byte or All at Same
    Time (Default to Change on Stop)
  • Output Current Adjusted Through an External Resistor
  • Constant Output Current Range: 5-mA to 120-mA
  • Maximum Output Voltage: 17 V
  • 25-MHz Internal Oscillator Requires No External Components
  • 1-MHz Fast-mode Plus (FMT) Compatible I2C-Bus
    Interface With 30-mA High-Drive Capability on SDA Output
    for Driving High-Capacitive Buses
  • Internal Power-On Reset
  • Noise Filter on SCL and SDA Inputs
  • No Glitch on Power-Up
  • Active-Low Reset
  • Supports Hot Insertion
  • Low Standby Current
  • 3.3 V or 5 V Supply Voltage
  • 5.5 V Tolerant Inputs
  • 28-Pin Thin Shrink Small-Outline Package (TSSOP) (PW-28)
  • –40°C to +105°C Operation

The TLC59116-Q1 is an I2C-Bus controlled 16-channel LED driver that is optimized for red/green/blue/amber (RGBA) color mixing and backlight application. Each LED output has its own 8-bit resolution (256 steps) fixed-frequency individual PWM controller that operates at 97-kHz, with a duty cycle that is adjustable from 0% to 99.6%.

The individual PWM controller allows each LED to be set to a specific brightness value. An additional 8-bit resolution (256 steps) group PWM controller has both a fixed frequency of 190-Hz and an adjustable frequency between 24-Hz to once every 10.73 seconds, with a duty cycle that is adjustable from 0% to 99.6%. The group PWM controller dims or blinks all LEDs with the same value.

Each LED output can be off, on (no PWM control), or set at its individual PWM controller value at both individual and group PWM controller values.

The TLC59116-Q1 operates with a supply voltage range of 3 V to 5.5 V and the outputs are 17 V tolerant. LEDs can be directly connected to the TLC59116-Q1 device outputs.

Software programmable LED Group and three Sub Call I2C-Bus addresses allow all or defined groups of TLC59116-Q1 devices to respond to a common I2C Bus address, allowing for example, all the same color LEDs to be turned on or off at the same time or marquee chasing effect, thus minimizing I2C Bus commands.

Four hardware address pins allow up to 14 devices on the same Bus.

The Software Reset (SWRST) Call allows the master to perform a reset of the TLC59116-Q1 through the I2C Bus, identical to the Power-On Reset (POR) that initializes the registers to their default state causing the outputs to be set high (LED off). This allows an easy and quick way to reconfigure all device registers to the same condition.

The TLC59116-Q1 is an I2C-Bus controlled 16-channel LED driver that is optimized for red/green/blue/amber (RGBA) color mixing and backlight application. Each LED output has its own 8-bit resolution (256 steps) fixed-frequency individual PWM controller that operates at 97-kHz, with a duty cycle that is adjustable from 0% to 99.6%.

The individual PWM controller allows each LED to be set to a specific brightness value. An additional 8-bit resolution (256 steps) group PWM controller has both a fixed frequency of 190-Hz and an adjustable frequency between 24-Hz to once every 10.73 seconds, with a duty cycle that is adjustable from 0% to 99.6%. The group PWM controller dims or blinks all LEDs with the same value.

Each LED output can be off, on (no PWM control), or set at its individual PWM controller value at both individual and group PWM controller values.

The TLC59116-Q1 operates with a supply voltage range of 3 V to 5.5 V and the outputs are 17 V tolerant. LEDs can be directly connected to the TLC59116-Q1 device outputs.

Software programmable LED Group and three Sub Call I2C-Bus addresses allow all or defined groups of TLC59116-Q1 devices to respond to a common I2C Bus address, allowing for example, all the same color LEDs to be turned on or off at the same time or marquee chasing effect, thus minimizing I2C Bus commands.

Four hardware address pins allow up to 14 devices on the same Bus.

The Software Reset (SWRST) Call allows the master to perform a reset of the TLC59116-Q1 through the I2C Bus, identical to the Power-On Reset (POR) that initializes the registers to their default state causing the outputs to be set high (LED off). This allows an easy and quick way to reconfigure all device registers to the same condition.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLC6C5716-Q1 ACTIVE Automotive 16 channel Full diagnostics constant current RGB LED driver 16 channel with improved diagnostics, dimming flexibility and pricing.
TPS929120-Q1 ACTIVE 12-channel automotive 40-V high-side LED driver with FlexWire interface 12ch with flexwire interface

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLC59116-Q1 16-Channel FM+ I2C-Bus Constant-Current LED Sink Driver datasheet (Rev. A) PDF | HTML 07 Mar 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01500 — Automotive Multi Channel LED Driver Reference Design for HVAC HMI

In HVAC (heating, ventilation, and air conditioning) HMI (human machine interface) the displays and buttons are illuminated with many of LEDs. The drive circuit for these LEDs are traditionally realized in a discreet way so that an MCU drives external low side BJTs that sink current, limited by (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01184 — Smart Power Switch for Seat Heater Reference Design

This reference design showcases the TPS1HA08-Q1 device, which is used to control an automotive seat heater. The system consists of a main board and heating element, which represents the resistive heating component found in automotive seat heaters. This system demonstrates the ability to (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
TSSOP (PW) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos