TLC5916-Q1 Automotive 8-Bit Constant-Current LED Sink Drivers | TI.com

TLC5916-Q1 (ACTIVE)

Automotive 8-Bit Constant-Current LED Sink Drivers

 

Description

The TLC591x-Q1 Constant-Current LED Sink Drivers is designed to work alone or cascaded. Because each output is independently controlled, they can be programmed to be on or off by the user. The high LED voltage (VLED) allows for the use of one LED per output or multiple LEDs on a single string. With independently controlled outputs supplied with constant current, the LEDs can be combined in parallel to create higher currents on a single string. The constant sink current for all channels is set through a single external resistor. This allows different LED drivers in the same application to sink various currents which provides optional implementation of multicolor LEDs. An additional advantage of the independent outputs is the ability to leave unused channels floating. The flexibility of the TLC591x-Q1 LED driver is ideal for applications such as (but not limited to): automotive LED lighting, 7-segment displays, scrolling single-color displays, gaming machines, white goods, video billboards, and video panels.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C4
  • Eight Constant-Current Output Channels
  • Output Current Adjusted Through External
    Resistor
  • Constant Output Current Range: 5 mA to 120 mA
  • Constant Output Current Invariant to Load Voltage
    Change
  • Open Load, Short Load, and Overtemperature
    Detection
  • 256-Step Programmable Global Current Gain
  • Excellent Output Current Accuracy:
    • Between Channels: < ±3% (Maximum)
    • Between ICs: < ±6% (Maximum)
  • Fast Response of Output Current
  • 30-MHz Clock Frequency
  • Schmitt Trigger Input
  • 3.3-V or 5-V Supply Voltage
  • Thermal Shutdown for Overtemperature
    Protection
  • APPLICATIONS
    • General LED Lighting Applications
    • LED Display Systems
    • LED Signage
    • Automotive LED Lighting
    • White Goods
    • Gaming Machines and Entertainment

All other trademarks are the property of their respective owners

Parametrics

Compare all products in Automotive LED drivers Email Download to Excel
Part number Order Topology Channels (#) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Iq (Typ) (mA) LED current per channel (mA) Operating temperature range (C) Features Applications Package Group Package size: mm2:W x L (PKG) Rating
TLC5916-Q1 Order now Current Sink     8     3     5.5     0     17     0.96     6     120     -40 to 125     LED Open Detection
LED Short to Ground Detection
Thermal Shutdown    
Backlight
Tell-Tale    
SOIC | 16     16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)     Automotive    
TLC5917-Q1 Samples not available Current Sink     8     3     5.5     0     17     0.96     6     120     -40 to 125     LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
Thermal Shutdown    
Backlight
Tell-Tale    
SOIC | 16     16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)     Automotive    
TLC5926-Q1 Samples not available Current Sink     16     3     5.5     0     17     1.92     11     120     -40 to 125     LED Open Detection
LED Short to Ground Detection
Thermal Shutdown    
Backlight
Tell-Tale    
HTSSOP | 24     24HTSSOP: 34 mm2: 4.4 x 7.8 (HTSSOP | 24)     Automotive    
TLC5927-Q1 Samples not available Current Sink     16     3     5.5     0     17     1.92     11     120     -40 to 125     LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
Thermal Shutdown    
Backlight
Tell-Tale    
HTSSOP | 24     24HTSSOP: 34 mm2: 4.4 x 7.8 (HTSSOP | 24)     Automotive    
TLC5941-Q1 Order now Current Sink     16     3     5.5     0     17     0.96     0.9     60     -40 to 125     LED Open Detection
Thermal Error Flag    
  HTSSOP | 28     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)     Automotive    
TLC6C5712-Q1 Order now Current Sink     12     3     5.5     0     7     0.9     3.5     75     -40 to 125     Adjacent-Pin Short Detection
LED Open Detection
LED Short to Ground Detection
LED Weak Supply Diagnostics
SPI Register Lock for Content Protection
Thermal Prewarning and Shutdown    
Backlight
Tell-Tale    
HTSSOP | 28     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)     Automotive