Home Power management LED drivers RGB LED drivers

TLC59210

ACTIVE

8-bit DMOS sink driver with Latch

Product details

Number of channels 8 LED current per channel (mA) 200 LED configuration Parallel, Series Program memory No Topology Current Sink Programmable ramp control No Vin (min) (V) 3.3 Vin (max) (V) 5 Iout (max) (A) 1.6 Features GPIO interface Iq (typ) (mA) 0 Shutdown current (ISD) (typ) (µA) 0 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 8 LED current per channel (mA) 200 LED configuration Parallel, Series Program memory No Topology Current Sink Programmable ramp control No Vin (min) (V) 3.3 Vin (max) (V) 5 Iout (max) (A) 1.6 Features GPIO interface Iq (typ) (mA) 0 Shutdown current (ISD) (typ) (µA) 0 Operating temperature range (°C) -40 to 85 Rating Catalog
PDIP (N) 20 228.702 mm² 24.33 x 9.4 TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • DMOS Process
  • High Voltage Output (Vds = 30 V)
  • Output Current on Each Channel
    (Ids Max = 200 mA)
  • Latch-Up Performance Exceeds 250 mA Per
    JEDEC Standard JESD-17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged Device Model (C101)
  • LED Driver Application
  • Output Clamp Diodes (Parasitic)
  • Control Pins of CLR and CLK Inputs
  • Clock Input up to 1 MHz
  • DMOS Process
  • High Voltage Output (Vds = 30 V)
  • Output Current on Each Channel
    (Ids Max = 200 mA)
  • Latch-Up Performance Exceeds 250 mA Per
    JEDEC Standard JESD-17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged Device Model (C101)
  • LED Driver Application
  • Output Clamp Diodes (Parasitic)
  • Control Pins of CLR and CLK Inputs
  • Clock Input up to 1 MHz

The TLC59210 is an 8-bit flip-flop driver for LED and solenoid with Schmitt-trigger buffers. Each channel can sink up to 200mA and support an output voltage up to 30V. The TLC59210 is designed for VCC and operation from 3.3V to 5.5V.

Each output channel is controlled by a positive-edge-triggered D-type flip-flops with a direct clear (CLR) input. Information at the data (D) input meeting the setup time requirements is transferred to the Y output on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going pulse. When CLK is at either the high or low level, the D input has no effect at the output.

The TLC59210 is characterized for operation from –40°C to 85°C.

The TLC59210 is an 8-bit flip-flop driver for LED and solenoid with Schmitt-trigger buffers. Each channel can sink up to 200mA and support an output voltage up to 30V. The TLC59210 is designed for VCC and operation from 3.3V to 5.5V.

Each output channel is controlled by a positive-edge-triggered D-type flip-flops with a direct clear (CLR) input. Information at the data (D) input meeting the setup time requirements is transferred to the Y output on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going pulse. When CLK is at either the high or low level, the D input has no effect at the output.

The TLC59210 is characterized for operation from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TLC59210 8-BIT DMOS Sink Driver With Latch datasheet (Rev. A) PDF | HTML 03 Dec 2015
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note How to Select a RGB LED Driver 08 Aug 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
PDIP (N) 20 View options
TSSOP (PW) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos