TLC5926 16-Bit Constant-Current LED Sink Driver | TI.com

TLC5926
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
16-Bit Constant-Current LED Sink Driver

 

Description

The TLC592x is designed for LED displays and LED lighting applications with open-load, shorted-load, and over temperature detection, and constant-current control. The TLC592x contains a 16-bit shift register and data latches, which convert serial input data into parallel output format. At the TLC592x output stage, 16 regulated-current ports provide uniform and constant current for driving LEDs within a wide range of VF (forward voltage) variations. Used in systems designed for LED display applications (for example, LED panels), TLC592x provides great flexibility and device performance. Users can adjust the output current from 5 mA to 120 mA through an external resistor, Rext, which gives flexibility in controlling the light intensity of LEDs. The TLC592x is designed for up to 17 V at the output port. The high clock frequency, 30 MHz, also satisfies the system requirements of high-volume data transmission.

Features

  • 16 Constant-Current Output Channels
  • Output Current Adjusted By External Resistor
  • Constant Output Current Range: 5 mA to 120 mA
  • Constant Output Current Invariant to Load Voltage Change
  • Open-Load and Shorted-Load Detection
  • 256-Step Programmable Global Current Gain
  • Excellent Output Current Accuracy:
    • Between Channels: < ±6% (Max), 10 mA to 50 mA
    • Between ICs: < ±6% (Max), 10 mA to 50 mA
  • 30-MHz Maximum Clock Frequency
  • Schmitt-Trigger Input
  • 3.3-V or 5-V Supply Voltage
  • Thermal Shutdown for Overtemperature Protection

Parametrics

Compare all products in Signage LED display drivers Email Download to Excel
Part number Order Features Analog dimming steps Data transfer rate (Typ) (MHz) Ch to ch accuracy (Typ) (+/- %) Package Group Package size: mm2:W x L (PKG) Rating Operating temperature range (C)
TLC5926 Order now Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
ON/OFF LED Driver
Thermal Shutdown    
256     30     6     HTSSOP | 24
SOIC | 24
SSOP | 24    
24HTSSOP: 34 mm2: 4.4 x 7.8 (HTSSOP | 24)
24SOIC: 160 mm2: 10.3 x 15.5 (SOIC | 24)
24SSOP: 52 mm2: 6 x 8.65 (SSOP | 24)    
Catalog     -40 to 125    
TLC59025 Order now Thermal Shutdown       30     5     SSOP | 24     24SSOP: 52 mm2: 6 x 8.65 (SSOP | 24)     Catalog     -40 to 125    
TLC5916 Order now Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
ON/OFF LED Driver
Thermal Shutdown    
256     30     3     PDIP | 16
SOIC | 16
TSSOP | 16    
16PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 16)
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
Catalog     -40 to 125    
TLC5917 Order now Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
ON/OFF LED Driver
Thermal Shutdown    
256     30     3     PDIP | 16
SOIC | 16
TSSOP | 16    
16PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 16)
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
Catalog     -40 to 125    
TLC5925 Order now Thermal Shutdown       30     4     SOIC | 24
SSOP | 24
TSSOP | 24    
24SOIC: 160 mm2: 10.3 x 15.5 (SOIC | 24)
24SSOP: 52 mm2: 6 x 8.65 (SSOP | 24)
24TSSOP: 34 mm2: 4.4 x 7.8 (TSSOP | 24)    
Catalog     -40 to 125    
TLC5927 Order now LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
Thermal Shutdown    
256     30     6     HTSSOP | 24
SOIC | 24
SSOP | 24    
24HTSSOP: 34 mm2: 4.4 x 7.8 (HTSSOP | 24)
24SOIC: 160 mm2: 10.3 x 15.5 (SOIC | 24)
24SSOP: 52 mm2: 6 x 8.65 (SSOP | 24)    
Catalog     -40 to 125