TLC59283 16 Channel Constant Current LED Driver with Pre-Charge FET | TI.com

TLC59283 (ACTIVE)

16 Channel Constant Current LED Driver with Pre-Charge FET

 

Description

The TLC59283 is a 16-channel, constant-current sink light-emitting diode (LED) driver. Each channel can be individually controlled with a simple serial communications protocol that is compatible with 3.3-V or 5-V CMOS logic levels, depending on the operating VCC. When the serial data buffer is loaded, a LAT rising edge transfers the data to the OUT outputs. The BLANK pin can be used to turn off all OUT outputs during power-on and output data latching to prevent unwanted image displays during these times. The constant-current value of all 16 channels is set by a single external resistor.

Each constant-current output has a pre-charge field-effect transistor (FET) that can reduce ghosting on the multiplexing (dynamic) drive LED display. Multiple TLC59283s can be cascaded together to control additional LEDs from the same processor.

Features

  • 16-Channel, Constant-Current Sink Output with On and Off Control
  • Constant-Current Sink Capability:
    35 mA (VCC ≤ 3.6 V), 45 mA (VCC > 3.6 V)
  • LED Power-Supply Voltage: Up to 10 V
  • VCC = 3 V to 5.5 V
  • Constant-Current Accuracy:
    • Channel-to-Channel:
      ±1.4% (typ), ±3% (max)
    • Device-to-Device: ±2% (typ), ±4% (max)
  • CMOS Logic Level I/O
  • Data Transfer Rate: 35 MHz
  • BLANK Pulse Width: 50 ns
  • Pre-Charge FET for Ghosting Reduction
  • Grouped Switching Delay for Noise Reduction
  • Operating Temperature: –40°C to +85°C

Parametrics

Compare all products in Signage LED display drivers Email Download to Excel
Part number Order Features Analog dimming steps Data transfer rate (Typ) (MHz) Ch to ch accuracy (Typ) (+/- %) Package Group Package size: mm2:W x L (PKG) Rating Operating temperature range (C)
TLC59283 Order now ON/OFF LED Driver
Pre-Charge FET    
  35     1     SSOP | 24
VQFN | 24    
24SSOP: 52 mm2: 6 x 8.65 (SSOP | 24)
24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
Catalog     -40 to 85    
TLC5921 Order now LED Open Detection
ON/OFF LED Driver
Thermal Shutdown    
  20     1     HTSSOP | 32     32HTSSOP: 89 mm2: 8.1 x 11 (HTSSOP | 32)     Catalog     -20 to 85    
TLC5928 Order now Error Flag
LED Open Detection
ON/OFF LED Driver    
  35     1     HTSSOP | 24
SSOP | 24
TSSOP | 24
VQFN | 24    
24HTSSOP: 34 mm2: 4.4 x 7.8 (HTSSOP | 24)
24SSOP: 52 mm2: 6 x 8.65 (SSOP | 24)
24TSSOP: 34 mm2: 4.4 x 7.8 (TSSOP | 24)
24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
Catalog     -40 to 85    
TLC59281 Order now ON/OFF LED Driver       35     1     SSOP | 24
VQFN | 24    
24SSOP: 52 mm2: 6 x 8.65 (SSOP | 24)
24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
Catalog     -40 to 85    
TLC59282 Order now ON/OFF LED Driver       35     0.6     SSOP | 24
VQFN | 24    
24SSOP: 52 mm2: 6 x 8.65 (SSOP | 24)
24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
Catalog     -40 to 85    
TLC59284 Order now ON/OFF LED Driver       35     1     SSOP | 24     24SSOP: 52 mm2: 6 x 8.65 (SSOP | 24)     Catalog     -40 to 85    
TLC5929 Order now Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
ON/OFF LED Driver
Power Good
Thermal Shutdown    
  33     1.5     HTSSOP | 24
SSOP | 24
VQFN | 24    
24HTSSOP: 34 mm2: 4.4 x 7.8 (HTSSOP | 24)
24SSOP: 52 mm2: 6 x 8.65 (SSOP | 24)
24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
Catalog     -40 to 85    
TLC59482 Order now PWM LED Driver     64     33     1     SSOP | 24     24SSOP: 52 mm2: 6 x 8.65 (SSOP | 24)     Catalog     -40 to 85    
TLC5948A Order now Dot Correction
Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
PWM LED Driver
Power Good
Thermal Shutdown    
128     33     1.5     HTSSOP | 24
SSOP | 24    
24HTSSOP: 34 mm2: 4.4 x 7.8 (HTSSOP | 24)
24SSOP: 52 mm2: 6 x 8.65 (SSOP | 24)    
Catalog     -40 to 85    
TLC5957 Order now 48CH LED Driver
Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
PWM LED Driver
Thermal Shutdown    
512     33     1     QFN | 56     56QFN: 64 mm2: 8 x 8 (QFN | 56)     Catalog     -40 to 85    
TLC59581 Order now 48CH LED Driver
Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
PWM LED Driver
Pre-Charge FET    
512     25     1     QFN | 56     56QFN: 64 mm2: 8 x 8 (QFN | 56)     Catalog     -40 to 85    
TLC59582 Order now 48CH LED Driver
Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
PWM LED Driver
Thermal Shutdown    
512     25     1