Home Power management LED drivers RGB LED drivers

TLC5940-EP

ACTIVE

Enhanced Product 16 Channel LED Driver With DOT Correction and Grayscale PWM Control

Product details

Number of channels 16 LED current per channel (mA) 120 Vin (min) (V) 3 Vin (max) (V) 5.5 Features PWM control, Serial interface Operating temperature range (°C) -40 to 125 Rating HiRel Enhanced Product
Number of channels 16 LED current per channel (mA) 120 Vin (min) (V) 3 Vin (max) (V) 5.5 Features PWM control, Serial interface Operating temperature range (°C) -40 to 125 Rating HiRel Enhanced Product
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4 VQFN (RHB) 32 25 mm² 5 x 5
  • 16 Channels
  • 12-Bit (4096 Steps) Grayscale PWM Control
  • Dot Correction
    • 6 Bit (64 Steps)
    • Storable in Integrated EEPROM
  • Drive Capability (Constant-Current Sink) of 0 mA to 72 mA (–40°C to 125°C)
    • 0 mA to 60 mA (VCC < 3.6 V, –40°C to 85°C)
    • 0 mA to 120 mA (VCC > 3.6 V, &#ndash;40°C to 85°C)
  • LED Power Supply Voltage up to 17 V
  • VCC = 3 V to 5.5 V
  • Serial Data Interface
  • Controlled In-Rush Current
  • 30-MHz Data Transfer Rate
  • CMOS Level I/O
  • Error Information
    • LOD: LED Open Detection
    • TEF: Thermal Error Flag
  • APPLICATIONS
    • Monocolor, Multicolor, Full-Color LED Displays
    • LED Signboards
    • Display Backlighting
    • General, High-Current LED Drive
    • Supports Defense, Aerospace, and Medical Applications:
      • Controlled Baseline
      • One Assembly/Test Site
      • One Fabrication Site
      • Available in Q-Temp (–40°C/125°C)
      • Extended Product Life Cycle
      • Extended Product-Change Notification
      • Product Traceability

All other trademarks are the property of their respective owners

  • 16 Channels
  • 12-Bit (4096 Steps) Grayscale PWM Control
  • Dot Correction
    • 6 Bit (64 Steps)
    • Storable in Integrated EEPROM
  • Drive Capability (Constant-Current Sink) of 0 mA to 72 mA (–40°C to 125°C)
    • 0 mA to 60 mA (VCC < 3.6 V, –40°C to 85°C)
    • 0 mA to 120 mA (VCC > 3.6 V, &#ndash;40°C to 85°C)
  • LED Power Supply Voltage up to 17 V
  • VCC = 3 V to 5.5 V
  • Serial Data Interface
  • Controlled In-Rush Current
  • 30-MHz Data Transfer Rate
  • CMOS Level I/O
  • Error Information
    • LOD: LED Open Detection
    • TEF: Thermal Error Flag
  • APPLICATIONS
    • Monocolor, Multicolor, Full-Color LED Displays
    • LED Signboards
    • Display Backlighting
    • General, High-Current LED Drive
    • Supports Defense, Aerospace, and Medical Applications:
      • Controlled Baseline
      • One Assembly/Test Site
      • One Fabrication Site
      • Available in Q-Temp (–40°C/125°C)
      • Extended Product Life Cycle
      • Extended Product-Change Notification
      • Product Traceability

All other trademarks are the property of their respective owners

The TLC5940-EP is a 16-channel, constant-current sink LED driver. Each channel has an individually adjustable 4096-step grayscale PWM brightness control and a 64-step, constant-current sink (dot correction). The dot correction adjusts the brightness variations between LED channels and other LED drivers. The dot correction data is stored in an integrated EEPROM. Both grayscale control and dot correction are accessible via a serial interface. A single external resistor sets the maximum current value of all 16 channels.

The TLC5940-EP features two error information circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an overtemperature condition.

The TLC5940-EP is a 16-channel, constant-current sink LED driver. Each channel has an individually adjustable 4096-step grayscale PWM brightness control and a 64-step, constant-current sink (dot correction). The dot correction adjusts the brightness variations between LED channels and other LED drivers. The dot correction data is stored in an integrated EEPROM. Both grayscale control and dot correction are accessible via a serial interface. A single external resistor sets the maximum current value of all 16 channels.

The TLC5940-EP features two error information circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an overtemperature condition.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet TLC5940-EP 16-Channel LED Driver With Dot Correction and Grayscale PWM Control datasheet (Rev. E) PDF | HTML 23 Sep 2016
* VID TLC5940-EP VID V6210610 21 Jun 2016
Application note Grayscale and Dot-Corrected LED Display Using TLC5941 and MSP430F427 (Rev. B) PDF | HTML 27 Sep 2018
Application note Hardware Design Considerations for a Wireless LED based Display Design 11 Jun 2014
Application note Using the TLC5940 with Higher LED Supply Voltages and Series LEDs 20 Aug 2007
Application note LED Driver--Paralleled Outputs Provide High Current Outputs 25 Sep 2006
Application note TLC5940 One Wire Control--Eliminating Microprocessor Control for Integr LED Driv 25 Sep 2006
Application note LED Display System Module Using Cascading TLC5940 Devices 06 Jul 2006
Analog Design Journal TLC5940 PWM dimming provides superior color quality in LED video displays 18 Apr 2006
User guide TLC5940 Programming Flow Chart 26 Jan 2006
Analog Design Journal TLC5940 dot correction compensates for variations in LED brightness 10 Oct 2005
EVM User's guide TLC5940 EVM 28 Sep 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Software development kit (SDK)

LED-FRAME-DESIGNER LED Frame Designer

LED Frame Designer Software allows the user to individually control the Dot Correction and PWM dimming levels for each LED on the TLC59xx EVM. The software also allows the user to program and play multiple LED “frames” to create different lighting patterns on the EVM.

Supported products & hardware

Supported products & hardware

Products
RGB LED drivers
TLC5940 16-channel LED driver w/EEprom dot correction & grayscale PWM control TLC5940-EP Enhanced Product 16 Channel LED Driver With DOT Correction and Grayscale PWM Control
Software
Application software & framework
LED-FRAME-DESIGNER LED Frame Designer Software
Simulation model

TLC5940 IBIS Model

SLIM237.ZIP (47 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HTSSOP (PWP) 28 View options
VQFN (RHB) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos