TLC59401 16-Channel LED Driver with Dot Correction and Grayscale PWM Control | TI.com

TLC59401 (ACTIVE)

16-Channel LED Driver with Dot Correction and Grayscale PWM Control

 

Description

The TLC59401 is a 16-channel, constant-current sink, LED driver. Each channel has an individually adjustable 4096-step grayscale PWM brightness control and a 64-step constant-current sink (dot correction). The dot correction adjusts the brightness variations between LED channels and other LED drivers. Both grayscale control and dot correction are accessible via a serial interface. A single external resistor sets the maximum current value of all 16 channels.

The TLC59401 features two error information circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an over-temperature condition.

Features

  • 16 Channels
  • 12-Bit (4096 Steps) Grayscale PWM Control
  • Dot Correction
    • 6-Bit (64 Steps)
  • Drive Capability (Constant-Current Sink)
    • 0 mA to 80 mA (VCC ≤ 3.6 V)
    • 0 mA to 120 mA (VCC > 3.6 V)
  • LED Power-Supply Voltage up to 17 V
  • VCC = 3.0 V to 5.5 V
  • Serial Data Interface
  • Controlled Inrush Current
  • 30-MHz Data Transfer Rate
  • CMOS Level I/O
  • Error Information
    • LOD: LED Open Detection
    • TEF: Thermal Error Flag
  • APPLICATIONS
    • Monocolor, Multicolor, Full-Color LED Displays
    • LED Signboards
    • Display Back-Lighting

PowerPAD is a trademark of Texas Instruments Incorporated.
All other trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Signage LED display drivers

 
Features
Analog dimming steps
Data transfer rate (Typ) (MHz)
Ch to ch accuracy (Typ) (+/- %)
Package Group
Package size: mm2:W x L (PKG)
Rating
Operating temperature range (C)
TLC59401 TLC5940 TLC5941 TLC5943 TLC5944 TLC5945 TLC5946 TLC59461 TLC59482 TLC5948A TLC5949
Dot Correction
Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
PWM LED Driver
Power Good    
Dot Correction
Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
PWM LED Driver
Power Good    
Dot Correction
Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
PWM LED Driver
Power Good    
Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
PWM LED Driver
Power Good
Thermal Shutdown    
Dot Correction
Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
PWM LED Driver
Power Good
Thermal Shutdown    
Dot Correction
Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
PWM LED Driver
Power Good    
Dot Correction
Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
PWM LED Driver
Power Good    
Dot Correction
Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
PWM LED Driver
Power Good    
PWM LED Driver     Dot Correction
Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
PWM LED Driver
Power Good
Thermal Shutdown    
Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
PWM LED Driver
Power Good
Thermal Shutdown    
64     64     64     128     64     64     64     64     64     128     128    
30     30     30     30     30     30     30     30     33     33     33    
1     1     1     1.5     1     1     1     1     1     1.5     0.6    
HTSSOP | 28
VQFN | 32    
HTSSOP | 28
VQFN | 32    
HTSSOP | 28
VQFN | 32    
HTSSOP | 28
VQFN | 32    
HTSSOP | 28
VQFN | 32    
HTSSOP | 28
VQFN | 32    
HTSSOP | 28
TSSOP | 28
VQFN | 32    
HTSSOP | 28     SSOP | 24     HTSSOP | 24
SSOP | 24    
HTSSOP | 24
SSOP | 24    
28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)
28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)     24SSOP: 52 mm2: 6 x 8.65 (SSOP | 24)     24HTSSOP: 34 mm2: 4.4 x 7.8 (HTSSOP | 24)
24SSOP: 52 mm2: 6 x 8.65 (SSOP | 24)    
24HTSSOP: 34 mm2: 4.4 x 7.8 (HTSSOP | 24)
24SSOP: 52 mm2: 6 x 8.65 (SSOP | 24)    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85