Home Power management LED drivers LED display drivers

TLC5957

ACTIVE

48-channel, 16bit ES-PWM LED driver w/ pre-charge FET, LED open Detection and caterpillar cancelling

Product details

Features 48CH LED Driver, Error Flag, Fault Detection, LED Open Detection, LED Short to Ground Detection, LED Short to VLED Detection, PWM LED Driver, Thermal shutdown Analog dimming steps 512 Data transfer rate (typ) (MHz) 33 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -40 to 85
Features 48CH LED Driver, Error Flag, Fault Detection, LED Open Detection, LED Short to Ground Detection, LED Short to VLED Detection, PWM LED Driver, Thermal shutdown Analog dimming steps 512 Data transfer rate (typ) (MHz) 33 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RTQ) 56 64 mm² 8 x 8
  • 48 Constant-Current Sink Output Channels
  • Sink Current Capability with Max BC/CC data
    • 1~20mA (VCC = 3.3V)
    • 1∼25mA (VCC = 5V)
  • Global Brightness Control (BC): 3-Bit (8 Step)
  • Global Brightness Control (CC) for Each Color Group:
    9-Bit (512 Step), Three Groups
  • LED Power Supply Voltage up to 10V
  • VCC = 3.0 to 5.5V
  • Knee Voltage Vout = 0.24V at 10mA
  • Constant Current Accuracy
    • Channel to Channel = ±1%(Typ), ±3%(Max)
    • Device to Device = ±1%(Typ), ±2%(Max)
  • Data Transfer Rate : 33MHz
  • Grayscale Control Clock : 33MHz
  • Pre-charge FET for Ghost Cancelling
  • Enhanced Circuit for Caterpillar Cancelling
  • Selectable Data Transfer Bit and PWM Bit (9 bit to 16 bit)
  • Selectable Traditional PWM and ES-PWM
  • LED Open Detection (LOD)
  • Thermal Shut Down (TSD)
  • Auto Display Repeat/Auto Data Refresh
  • Delay Switching to Prevent Inrush Current
  • Operating Temperature : –40°C to +85°C
  • 48 Constant-Current Sink Output Channels
  • Sink Current Capability with Max BC/CC data
    • 1~20mA (VCC = 3.3V)
    • 1∼25mA (VCC = 5V)
  • Global Brightness Control (BC): 3-Bit (8 Step)
  • Global Brightness Control (CC) for Each Color Group:
    9-Bit (512 Step), Three Groups
  • LED Power Supply Voltage up to 10V
  • VCC = 3.0 to 5.5V
  • Knee Voltage Vout = 0.24V at 10mA
  • Constant Current Accuracy
    • Channel to Channel = ±1%(Typ), ±3%(Max)
    • Device to Device = ±1%(Typ), ±2%(Max)
  • Data Transfer Rate : 33MHz
  • Grayscale Control Clock : 33MHz
  • Pre-charge FET for Ghost Cancelling
  • Enhanced Circuit for Caterpillar Cancelling
  • Selectable Data Transfer Bit and PWM Bit (9 bit to 16 bit)
  • Selectable Traditional PWM and ES-PWM
  • LED Open Detection (LOD)
  • Thermal Shut Down (TSD)
  • Auto Display Repeat/Auto Data Refresh
  • Delay Switching to Prevent Inrush Current
  • Operating Temperature : –40°C to +85°C

The TLC5957 is a 48-channel constant current sink driver. Each channel has an individually-adjustable, 65536-step, pulse width modulation (PWM) grayscale (GS) brightness control.

The output channels are divided into three groups, each group has a 512 step color brightness control (CC), CC adjusts brightness between colors. The maximum current value of all 48 channels can be set by 8-step global brightness control (BC). BC adjusts brightness deviation between LED drivers. GS, CC and BC data are accessible via a serial interface port.

TLC5957 has one error flag: LED open detection (LOD), which can be read via a serial interface port. Each constant-current has a pre-charge field- effect transistor (FET), which can remove ghosting and improve display performance on the multiplexing LED display. Besides, TLC5957 has an enhanced circuit, it can cancel the caterpillar effect caused by LED open.

TLC5957 has a poker data transmission mode; GS data length can be configured from 9 bit to 16 bit according to PWM bits in each sub-segment. Poker Mode can significantly increase visual refresh rate in multiplexing applications.

The TLC5957 is a 48-channel constant current sink driver. Each channel has an individually-adjustable, 65536-step, pulse width modulation (PWM) grayscale (GS) brightness control.

The output channels are divided into three groups, each group has a 512 step color brightness control (CC), CC adjusts brightness between colors. The maximum current value of all 48 channels can be set by 8-step global brightness control (BC). BC adjusts brightness deviation between LED drivers. GS, CC and BC data are accessible via a serial interface port.

TLC5957 has one error flag: LED open detection (LOD), which can be read via a serial interface port. Each constant-current has a pre-charge field- effect transistor (FET), which can remove ghosting and improve display performance on the multiplexing LED display. Besides, TLC5957 has an enhanced circuit, it can cancel the caterpillar effect caused by LED open.

TLC5957 has a poker data transmission mode; GS data length can be configured from 9 bit to 16 bit according to PWM bits in each sub-segment. Poker Mode can significantly increase visual refresh rate in multiplexing applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TLC5957 48-Channel, 16-Bit ES-PWM LED Driver with Pre-Charge FET, LED OPEN Detection and Caterpillar Cancelling datasheet PDF | HTML 21 Aug 2014
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
User guide How to Use TLC5957 to Build a Multiplexing LED Wall 25 May 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VQFN (RTQ) 56 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos