Home Power management LED drivers LED display drivers

TLC59582

ACTIVE

48-channel, 16-bit ESPWM LED driver with pre-charge FET, LOD Caterpillar and 16-multiplexing support

Product details

Features 48CH LED Driver, Error Flag, Fault Detection, LED Open Detection, PWM LED Driver, Pre-Charge FET, SRAM, Thermal shutdown Analog dimming steps 512 Data transfer rate (typ) (MHz) 25 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -40 to 85
Features 48CH LED Driver, Error Flag, Fault Detection, LED Open Detection, PWM LED Driver, Pre-Charge FET, SRAM, Thermal shutdown Analog dimming steps 512 Data transfer rate (typ) (MHz) 25 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RTQ) 56 64 mm² 8 x 8
  • 48 Constant-Current Sink Output Channels
  • Sink Current Capability with Max BC/CC data:
    • 25 mA at 5 VCC
    • 20 mA at 3.3 VCC
  • Global Brightness Control (BC): 3-Bit (8-Step)
  • Color Brightness Control (CC) for Each Color
    Group: 9-Bit (512-Step), Three Groups
  • LED Power Supply Voltage Up To 10 V
  • VCC = 3.0 V to 5.5 V
  • Constant Current Accuracy
    • Channel-to-Channel = ±1%(Typ), ±3%(Max)
    • Device-to-Device = ±1%(Typ), ±2%(Max)
  • Data Transfer Rate: 25 MHz
  • Gray Scale Clock: 33 MHz
  • Pre-Charge FET to Avoid Ghosting Phenomenon
  • Enhanced Circuit for Caterpillar Cancelling
  • Low-Grayscale Enhancement
  • LED Open Detection (LOD)
  • Thermal Shut Down (TSD)
  • Operating Temperature: –40°C to 85°C
  • 48 Constant-Current Sink Output Channels
  • Sink Current Capability with Max BC/CC data:
    • 25 mA at 5 VCC
    • 20 mA at 3.3 VCC
  • Global Brightness Control (BC): 3-Bit (8-Step)
  • Color Brightness Control (CC) for Each Color
    Group: 9-Bit (512-Step), Three Groups
  • LED Power Supply Voltage Up To 10 V
  • VCC = 3.0 V to 5.5 V
  • Constant Current Accuracy
    • Channel-to-Channel = ±1%(Typ), ±3%(Max)
    • Device-to-Device = ±1%(Typ), ±2%(Max)
  • Data Transfer Rate: 25 MHz
  • Gray Scale Clock: 33 MHz
  • Pre-Charge FET to Avoid Ghosting Phenomenon
  • Enhanced Circuit for Caterpillar Cancelling
  • Low-Grayscale Enhancement
  • LED Open Detection (LOD)
  • Thermal Shut Down (TSD)
  • Operating Temperature: –40°C to 85°C

The TLC59581/82are 48-channel constant-current sink drivers. Each channel has an individually-adjustable, 65536-step, pulse width modulation (PWM) grayscale (GS) brightness control.

The TLC59581 can support 32-multiplexing while TLC59582 can support 16-multiplexing.

The output channels are divided into three groups. Each group has a 512-step color brightness control (CC). CC adjusts brightness control between colors. The maximum current value of all 48 channels can be set by 8-step global brightness control (BC). BC adjusts brightness deviation between LED drivers. GS, CC and BC data are accessible through a serial interface port.

See application note Build High Density, High Refresh Rate, Multiplexing LED Panel with TLC59581, SLVA744.

The TLC59581/82 device has one error flag: the LED open detection (LOD), which can be read through a serial interface port. To resolve this caterpillar issue caused by an open LED, the TLC59581/82 device has an enhanced circuit for caterpillar canceling, thermal shut down (TSD) and IREF resistor short protection (ISP), which ensures a higher system reliability. The TLC59581/82 device also has a power-save mode that sets the total current consumption to 0.8 mA (typical) when all outputs are off. The TLC59581/82 device is a good solution to improve display performance of a multiplexing panel for low-grayscale patterns.

The TLC59581/82are 48-channel constant-current sink drivers. Each channel has an individually-adjustable, 65536-step, pulse width modulation (PWM) grayscale (GS) brightness control.

The TLC59581 can support 32-multiplexing while TLC59582 can support 16-multiplexing.

The output channels are divided into three groups. Each group has a 512-step color brightness control (CC). CC adjusts brightness control between colors. The maximum current value of all 48 channels can be set by 8-step global brightness control (BC). BC adjusts brightness deviation between LED drivers. GS, CC and BC data are accessible through a serial interface port.

See application note Build High Density, High Refresh Rate, Multiplexing LED Panel with TLC59581, SLVA744.

The TLC59581/82 device has one error flag: the LED open detection (LOD), which can be read through a serial interface port. To resolve this caterpillar issue caused by an open LED, the TLC59581/82 device has an enhanced circuit for caterpillar canceling, thermal shut down (TSD) and IREF resistor short protection (ISP), which ensures a higher system reliability. The TLC59581/82 device also has a power-save mode that sets the total current consumption to 0.8 mA (typical) when all outputs are off. The TLC59581/82 device is a good solution to improve display performance of a multiplexing panel for low-grayscale patterns.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLC59581/82 48-Channel, 16-Bit ES-PWM LED Driver with Pre-Charge FET, LOD Caterpillar Cancelling and Display Data Memory datasheet (Rev. A) PDF | HTML 10 Nov 2015
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00161 — 64x64 Full Color (R/G/B) LED Matrix with High Multiplexing Reference Design

This reference design is a complete 64 pixel x 64 pixel Red/Green/Blue LED panel with TLC5958 driver IC.
Due to its higher integration and high time multiplexing support, this design drives total 12,288 individual LED lamps (= 64 x 64 x 3color) by only 8pcs of TLC5958 IC.  Still this LED panel (...)
Test report: PDF
Schematic: PDF
Package Pins Download
VQFN (RTQ) 56 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos