TLC6C5716-Q1 Automotive 16 Channel Full Diagnostics Constant Current RGB LED Driver | TI.com

TLC6C5716-Q1 (ACTIVE)

Automotive 16 Channel Full Diagnostics Constant Current RGB LED Driver

 

Description

There are automotive applications for indicators and for LCD local-dimming backlighting. For these applications, more persons think multi-channel constant-current LED drivers are necessary. The requirement is to get the same intensity and color temperature of LEDs. For system-level safety, it is necessary that the LED drivers can sense faults.

The TLC6C5716-Q1 device is an automotive 16-channel constant-current RGB LED driver that can do tests on the LEDs. The TLC6C5716-Q1 device supplies a maximum of 50-mA output current set by an external resistor. The device has a 7-bit dot correction with two ranges for each output. The device also has an 8-bit intensity control for the outputs of each color group.

A 12-,10-, or 8-bit grayscale control adjusts the intensity of each output. The device has circuits that sense faults in the system, including LED faults, adjacent-pin short faults, reference-resistor faults, and more. A slew rate control has 2 positions for adjustment to get the largest decrease in system noise. There is an interval between the changes of output level from one LED group to a different one. This interval helps to decrease the starting electrical current. The SDI and SDO pins let more than one device be connected in series for control through 1 serial interface.

Features

  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1: –40°C to 125°C, TA
  • 16 Constant-Current-Sink Output Channels
    • 50-mA Maximum Output Current
    • 8-V Maximum Output Voltage
    • Two Output Groups: OUTRn, OUTBn
  • Output Current Adjustment
    • 7-Bit Dot Correction (DC) for Each Channel
    • 8-Bit Brightness Control (BC) for Each Group
  • Integrated PWM Grayscale Generator
    • PWM Dimming for Each Individual Channel
    • Adjustable Global Grayscale Mode: 12-Bit, 10-Bit, 8-Bit
  • Protection and Diagnostics
    • LED-Open Detection (LOD), LED-Short Detection (LSD), Output Short-to-GND Detection (OSD)
    • Adjacent-Pin Short (APS) Detection
    • Pre-Thermal Warning (PTW), Thermal Shutdown (TSD)
    • IREF Resistor Open- (IOF) and Short-Detection (ISF) and -Protection
    • Negate Bit Toggle for GCLK Error Detect and LOD_LSD Register Error Check
    • LOD_LSD Circuit Self-Test
  • Programmable Output Slew Rate
  • Output Channel Group Delay
  • Serial Data Interface

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Automotive LED drivers Email Download to Excel
Part number Order Topology Channels (#) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Iq (Typ) (mA) LED current per channel (mA) Operating temperature range (C) Features Applications Package Group Package size: mm2:W x L (PKG) Rating
TLC6C5716-Q1 Order now Current Sink     16     3     5.5     0     7     0.8       50     -40 to 125     Adjacent-Pin Short Detection
Fault Detection
Fault Diagnostic
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
LED Shorted Detection
LED Weak Supply Diagnostics
Reference Resistor Open or Short Detection
SPI Register Lock for Content Protection
Thermal Prewarning and Shutdown    
Backlight
Tell-Tale    
HTSSOP | 38     38HTSSOP: 101 mm2: 8.1 x 12.5 (HTSSOP | 38)     Automotive    
TLC6C5712-Q1 Order now Current Sink     12     3     5.5     0     7     0.9     3.5     75     -40 to 125     Adjacent-Pin Short Detection
LED Open Detection
LED Short to Ground Detection
LED Weak Supply Diagnostics
SPI Register Lock for Content Protection
Thermal Prewarning and Shutdown    
Backlight
Tell-Tale    
HTSSOP | 28     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)     Automotive    
TLC6C5724-Q1 Order now Current Sink     24     3     5.5     0     7     1.2       50     -40 to 125     Adjacent-Pin Short Detection
Fault Detection
Fault Diagnostic
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
LED Shorted Detection
LED Weak Supply Diagnostics
Reference Resistor Open or Short Detection
SPI Register Lock for Content Protection
Thermal Prewarning and Shutdown    
Backlight
Tell-Tale    
HTSSOP | 38     38HTSSOP: 101 mm2: 8.1 x 12.5 (HTSSOP | 38)     Automotive