TLC6C5724-Q1
Automotive 24 channel Full diagnostics constant current RGB LED driver
TLC6C5724-Q1
- AEC-Q100 Qualified for Automotive Applications
- Device Temperature Grade 1: –40°C to 125°C, TA
- 24 Constant-Current-Sink Output Channels
- 50-mA Maximum Output Current
- 8-V Maximum Output Voltage
- 3 Output Groups: OUTRn, OUTGn, OUTBn
- Output Current Adjustment
- 7-Bit Dot Correction for Each Channel
- 8-Bit Intensity Control for Each Group
- Integrated PWM Grayscale Generator
- PWM Dimming for Each Individual Channel
- Adjustable Global Grayscale Mode: 12-Bit, 10-Bit, 8-Bit
- Protection and Diagnostics
- LED-Open Detection, LED-Short Detection, Output Short-to-GND Detection
- Adjacent-Pin Short Detection
- Pre-Thermal Warning, Thermal Shutdown
- IREF Resistor Open- and Short-Detection and -Protection
- Negate Bit Toggle for GCLK Error Detect and LOD_LSD Register Error Check
- LOD_LSD Circuit Self-Test
- Programmable Output Slew Rate
- Output Channel Group Delay
- Serial Data Interface
There are automotive applications for indicators and for LCD local-dimming backlighting. For these applications, more persons think multi-channel constant-current LED drivers are necessary. The requirement is to get the same intensity and color temperature of LEDs. For system-level safety, it is necessary that the LED drivers can sense faults.
The TLC6C5724-Q1 device is an automotive 24-channel constant-current RGB LED driver that can do tests on the LEDs. The TLC6C5724-Q1 device supplies a maximum of 50‑mA output current set by an external resistor. The device has a 7-bit dot correction with two ranges for each output. The device also has an 8-bit intensity control for the outputs of each color group. A 12-,10-, or 8-bit grayscale control adjusts the intensity of each output. The device has circuits that sense faults in the system, including LED faults, adjacent-pin short faults, reference-resistor faults, and more. A slew rate control has 2 positions for adjustment to get the largest decrease in system noise. There is an interval between the changes of output level from one LED group to a different one. This interval helps to decrease the starting electrical current. The SDI and SDO pins let more than one device be connected in series for control through one serial interface.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TLC6C5724-Q1 Automotive 24-Channel, Full Diagnostics, Constant-Current RGB LED Driver datasheet (Rev. A) | PDF | HTML | 14 Aug 2018 |
Functional safety information | TLC6C5724-Q1 Functional Safety, FIT Rate, and Failure Mode Distribution | 27 Apr 2020 | ||
Technical article | How semiconductor technologies are changing automotive lighting roadmaps | PDF | HTML | 24 Oct 2019 | |
EVM User's guide | TLC6C5724-Q1 EVM User's Guide | 04 Dec 2017 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TLC6C5724EVM — TLC6C5724-Q1 24 Channel Constant Current LED Driver Evaluation Module
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-020012 — Automotive pixelated dome light reference design for interior lighting
TIDA-020001 — Automotive 144-Zone Local Dimming Backlight Reference Design
Package | Pins | Download |
---|---|---|
HTSSOP (DAP) | 38 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.