Product details

Resolution (Bits) 4.5 Sample rate (max) (ksps) 1000 Number of input channels 1 Interface type Parallel Architecture Special Input type Differential Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection Operating temperature range (°C) 0 to 70 Power consumption (typ) (mW) 5 Analog supply (min) (V) -8 Analog supply voltage (max) (V) 6 Digital supply (min) (V) 4 Digital supply (max) (V) 6
Resolution (Bits) 4.5 Sample rate (max) (ksps) 1000 Number of input channels 1 Interface type Parallel Architecture Special Input type Differential Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection Operating temperature range (°C) 0 to 70 Power consumption (typ) (mW) 5 Analog supply (min) (V) -8 Analog supply voltage (max) (V) 6 Digital supply (min) (V) 4 Digital supply (max) (V) 6
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • Zero Reading for 0-V Input
  • Precision Null Detection With True Polarity at Zero
  • 1-pA Typical Input Current
  • True Differential Input
  • Multiplexed Binary-Coded-Decimal (BCD) Output
  • Low Rollover Error: ±1 Count Max
  • Control Signals Allow Interfacing With UARTs or Microprocessors
  • Autoranging Capability With Over-and Under-Range Signals
  • TTL-Compatible Outputs
  • Second Source to Teledyne TSC7135, Intersil ICL7135, Maxim ICL7135, and Siliconix Si7135
  • CMOS Technology

  • Zero Reading for 0-V Input
  • Precision Null Detection With True Polarity at Zero
  • 1-pA Typical Input Current
  • True Differential Input
  • Multiplexed Binary-Coded-Decimal (BCD) Output
  • Low Rollover Error: ±1 Count Max
  • Control Signals Allow Interfacing With UARTs or Microprocessors
  • Autoranging Capability With Over-and Under-Range Signals
  • TTL-Compatible Outputs
  • Second Source to Teledyne TSC7135, Intersil ICL7135, Maxim ICL7135, and Siliconix Si7135
  • CMOS Technology

The ICL7135C and TLC7135C converters are manufactured with Texas Instruments highly efficient CMOS technology. These 4 1/2-digit, dual-slope-integrating, analog-to-digital converters (ADCs) are designed to provide interfaces to both a microprocessor and a visual display. The digit-drive outputs D1 through D4 and multiplexed binary-coded-decimal outputs B1, B2, B4, and B8 provide an interface for LED or LCD decoder/drivers as well as microprocessors.

The ICL7135C and TLC7135C offer 50-ppm (one part in 20,000) resolution with a maximum linearity error of one count. The zero error is less than 10 µV and zero drift is less than 0.5 µV/°C. Source-impedance errors are minimized by low input current (less than 10 pA). Rollover error is limited to ±l;1 count.

The BUSY, STROBE\, RUN/HOLD\, OVER RANGE, and UNDER RANGE control signals support microprocessor-based measurement systems. The control signals also can support remote data acquisition systems with data transfer through universal asynchronous receiver transmitters (UARTs).

The ICL7135C and TLC7135C are characterized for operation from 0°C to 70°C.

The ICL7135C and TLC7135C converters are manufactured with Texas Instruments highly efficient CMOS technology. These 4 1/2-digit, dual-slope-integrating, analog-to-digital converters (ADCs) are designed to provide interfaces to both a microprocessor and a visual display. The digit-drive outputs D1 through D4 and multiplexed binary-coded-decimal outputs B1, B2, B4, and B8 provide an interface for LED or LCD decoder/drivers as well as microprocessors.

The ICL7135C and TLC7135C offer 50-ppm (one part in 20,000) resolution with a maximum linearity error of one count. The zero error is less than 10 µV and zero drift is less than 0.5 µV/°C. Source-impedance errors are minimized by low input current (less than 10 pA). Rollover error is limited to ±l;1 count.

The BUSY, STROBE\, RUN/HOLD\, OVER RANGE, and UNDER RANGE control signals support microprocessor-based measurement systems. The control signals also can support remote data acquisition systems with data transfer through universal asynchronous receiver transmitters (UARTs).

The ICL7135C and TLC7135C are characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ADS8506 ACTIVE 12-Bit 40KSPS Analog-to-Digital Converter With Serial Interface and Reference Parallel Higher resolution (12 bit), higher sampling rate (40 kSPS)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 4 1/2-Digit Precision Analog-to-Digital Converters datasheet (Rev. D) 27 Aug 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (DW) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos