TLE2064BM

ACTIVE

JFET-Input Low Power High Drive Quad Operational Amplifier

Part number Buy Inventory Qty | Price (USD) HIDDEN - Base price Package qty | Carrier HIDDEN - Package quantity Package | Pins Buy from distributors Samples Material type Operating temperature range (°C) Device marking Lead finish/Ball material MSL rating/Peak reflow RoHS REACH Material content MTBF/FIT rate Qualification summary Ongoing reliability monitoring
hidden hidden

TLE2064BMFKB

Same as: 5962-9080903Q2A This part number is identical to the part number listed above. You can only order quantities of the part number listed above. ACTIVE
Not available Not available 100u | $57.21 57.21 1 | TUBE 1 LCCC (FK) | 20 Distributors Avnet No stock Rochester Elec. - Overstock 721 Not available Production -55 to 125 View
POST-PLATE
N/A for Pkg Type No Affected View View View View

TLE2064BMJ

ACTIVE
Not available Not available 100u | $45.63 45.63 1 | TUBE 1 CDIP (J) | 14 Distributors Avnet No stock Rochester Elec. - Overstock 18 Not available Production -55 to 125 View
Call TI
N/A for Pkg Type No Affected View View View View

TLE2064BMJB

Same as: 5962-9080903QCA This part number is identical to the part number listed above. You can only order quantities of the part number listed above. ACTIVE
Not available Not available 100u | $58.33 58.33 1 | TUBE 1 CDIP (J) | 14 Distributors Avnet No stock Avnet: Silica No stock Rochester Elec. - Overstock 223 Not available Production -55 to 125 View
Call TI
N/A for Pkg Type No Affected View View View View