TLE2301

ACTIVE

Excalibur 3-State-Output Wide-Bandwidth Power Operational Amplifier

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Iout (typ) (A) 1 GBW (typ) (MHz) 8 Slew rate (typ) (V/µs) 14 Vos (offset voltage at 25°C) (max) (mV) 10 Offset drift (typ) (V/°C) 0.000083 Iq per channel (typ) (mA) 11 Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 450000 CMRR (typ) (dB) 97 Rail-to-rail Out Architecture Bipolar
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Iout (typ) (A) 1 GBW (typ) (MHz) 8 Slew rate (typ) (V/µs) 14 Vos (offset voltage at 25°C) (max) (mV) 10 Offset drift (typ) (V/°C) 0.000083 Iq per channel (typ) (mA) 11 Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 450000 CMRR (typ) (dB) 97 Rail-to-rail Out Architecture Bipolar
PDIP (NE) 16 180.972 mm² 19.8 x 9.14
  • High Output Drive Capability . . . 1 A Min
  • 3-State Outputs
  • High Gain-Bandwidth Product
  • 8 MHz Typ
  • Low Total Harmonic Distortion
  • <0.08% Typ
  • High Slew Rate . . . 12 V/us Typ
  • Class AB Output Stage
  • Thermal Shutdown
  • Mains-Line Driver Circuit Application
    Included

  • High Output Drive Capability . . . 1 A Min
  • 3-State Outputs
  • High Gain-Bandwidth Product
  • 8 MHz Typ
  • Low Total Harmonic Distortion
  • <0.08% Typ
  • High Slew Rate . . . 12 V/us Typ
  • Class AB Output Stage
  • Thermal Shutdown
  • Mains-Line Driver Circuit Application
    Included

The TLE2301 is a power operational amplifier that can deliver an output current of 1 A at high frequencies with very low total harmonic distortion. The device has an integral 3-state mode to drive the output stage into a high-impedance state and also to reduce the supply current to less than 3.5 mA.

The combination of high output current and 3-state outputs makes the TLE2301 ideal for implementing the signalling transformer driver in mains-based telemetering modems. This combination of features also makes the device well suited for other high-current applications (e.g., motor drivers and audio circuits).

Using the Texas Instruments established Excalibur process, the TLE2301 is able to achieve slew rates in excess of 12 V/us and a gain-bandwidth product of 8 MHz. The TLE2301 uses a 16-pin NE power package to provide better power handling capabilities than standard dual-in-line packages.

The TLE2301 is characterized for operation over the industrial temperature range of -40°C to 85°C.

The TLE2301 is a power operational amplifier that can deliver an output current of 1 A at high frequencies with very low total harmonic distortion. The device has an integral 3-state mode to drive the output stage into a high-impedance state and also to reduce the supply current to less than 3.5 mA.

The combination of high output current and 3-state outputs makes the TLE2301 ideal for implementing the signalling transformer driver in mains-based telemetering modems. This combination of features also makes the device well suited for other high-current applications (e.g., motor drivers and audio circuits).

Using the Texas Instruments established Excalibur process, the TLE2301 is able to achieve slew rates in excess of 12 V/us and a gain-bandwidth product of 8 MHz. The TLE2301 uses a 16-pin NE power package to provide better power handling capabilities than standard dual-in-line packages.

The TLE2301 is characterized for operation over the industrial temperature range of -40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Excalibur 3-State-Output Wide-Bandwidth Power Operational Amplifier datasheet 01 Dec 1993
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
PDIP (NE) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos