TLE2426 The 'Rail Splitter' Precision Virtual Ground | TI.com

TLE2426
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
The 'Rail Splitter' Precision Virtual Ground

The 'Rail Splitter' Precision Virtual Ground - TLE2426
Datasheet
 

Description

In signal-conditioning applications utilizing a single power source, a reference voltage equal to one-half the supply voltage is required for termination of all analog signal grounds. Texas Instruments presents a precision virtual ground whose output voltage is always equal to one-half the input voltage, the TLE2426 "rail splitter."

The unique combination of a high-performance, micropower operational amplifier and a precision-
trimmed divider on a single silicon chip results in a precise VO/VI ratio of 0.5 while sinking and sourcing current. The TLE2426 provides a low-
impedance output with 20 mA of sink and source capability while drawing less than 280uA

of supply current over the full input range of 4V to 40V. A designer need not pay the price in terms of board space for a conventional signal ground consisting of resistors, capacitors, operational amplifiers, and voltage references. The performance and precision of the TLE2426 is available in an easy-to-use, space saving, 3-terminal LP package. For increased performance, the optional 8-pin packages provide a noise-reduction pin. With the addition of an external capacitor (CNR), peak-to-peak noise is reduced while line ripple rejection is improved.

Initial output tolerance for a single 5-V or 12-V system is better than 1% with 3.6% over the full 40-V input range. Ripple rejection exceeds 12 bits of accuracy. Whether the application is for a data acquisition front end, analog signal termination, or simply a precision voltage reference, the TLE2426 eliminates a major source of system error.

The C-suffix devices are characterized for operation from 0°C to 70°C. The I suffix devices are characterized for operation from -40°C to 85°C. The M suffix devices are characterized over the full military temperature range of -55°C to 125°C.

Features

  • 1/2 VI Virtual Ground for Analog Systems
  • Self-Contained 3-terminal TO-226AA Package
  • Micropower Operation...170 uA Typ,
    VI = 5 V
  • Wide VI Range...4 V to 40 V
  • High Output-Current Capability
    • Source...20 mA Typ
    • Sink...20 mA Typ
  • Excellent Output Regulation
    • -45 uV Typ at IO = 0 to -10 mA
    • +15 uV Typ at IO = 0 to +10 mA
  • Low-Impedance Output...0.0075 Ω Typ
  • Noise Reduction Pin (D, JG, and P Packages Only)

Parametrics

Compare all products in Video amplifiers Email Download to Excel
Part number Order Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Rating
TLE2426 Order now -55 to 125     PDIP | 8
SOIC | 8
TO-92 | 3    
8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
3TO-92: 19 mm2: 3.68 x 5.2 (TO-92 | 3)    
Catalog    
TLE2426-EP Samples not available -55 to 125     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)     HiRel Enhanced Product