TLE2426-EP

ACTIVE

Enhanced Product Rail Splitter Precision Virtual Ground

Product details

Iout (typ) (A) 0.047 Vs (min) (V) 4 Vs (max) (V) 40 Operating temperature range (°C) -55 to 125 Rating HiRel Enhanced Product
Iout (typ) (A) 0.047 Vs (min) (V) 4 Vs (max) (V) 40 Operating temperature range (°C) -55 to 125 Rating HiRel Enhanced Product
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • One-Half VI Virtual Ground for Analog Systems
  • Micropower Operation . . . 170 µA Typ, VI = 5 V
  • Wide VI Range . . . 4 V to 40 V
  • High Output-Current Capability
    • Source . . . 20 mA Typ
    • Sink . . . 20 mA Typ
  • Excellent Output Regulation
    • -102 µV Typ at IO = 0 mA to -10 mA
    • 49 µV Typ at IO = 0 mA to 10 mA
  • Low-Impedance Output . . . 0.0075 Typ
  • Noise Reduction Pin

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • One-Half VI Virtual Ground for Analog Systems
  • Micropower Operation . . . 170 µA Typ, VI = 5 V
  • Wide VI Range . . . 4 V to 40 V
  • High Output-Current Capability
    • Source . . . 20 mA Typ
    • Sink . . . 20 mA Typ
  • Excellent Output Regulation
    • -102 µV Typ at IO = 0 mA to -10 mA
    • 49 µV Typ at IO = 0 mA to 10 mA
  • Low-Impedance Output . . . 0.0075 Typ
  • Noise Reduction Pin

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

In signal-conditioning applications utilizing single power source, a reference voltage equal to one-half the supply voltage is required for termination of all analog signal grounds. TI presents a precision virtual ground whose output voltage is always equal to one-half the input voltage—the TLE2426 rail splitter.

The unique combination of a high-performance, micropower operational amplifier and a precisiontrimmed divider on a single silicon chip results in a precise VO/VI ratio of 0.5 while sinking and sourcing current. The TLE2426 provides a lowimpedance output with 20 mA of sink and source capability, while drawing less than 280 µA of supply current over the full input range of 4 V to 40 V. A designer need not pay the price in terms of board space for a conventional signal ground consisting of resistors, capacitors, operational amplifiers, and voltage references. For increased performance, the 8-pin package provides noise-reduction pin. With the addition of an external capacitor (CNR), peak-to-peak noise is reduced, while line ripple rejection is improved.

Initial output tolerance for a single 5-V or 12-V system is better than 1% over the full 40-V input range. Ripple rejection exceeds 12 bits of accuracy. Whether the application is for a data-acquisition front end, analog signal termination, or simply a precision voltage reference, the TLE2426 eliminates a major source of system error.

In signal-conditioning applications utilizing single power source, a reference voltage equal to one-half the supply voltage is required for termination of all analog signal grounds. TI presents a precision virtual ground whose output voltage is always equal to one-half the input voltage—the TLE2426 rail splitter.

The unique combination of a high-performance, micropower operational amplifier and a precisiontrimmed divider on a single silicon chip results in a precise VO/VI ratio of 0.5 while sinking and sourcing current. The TLE2426 provides a lowimpedance output with 20 mA of sink and source capability, while drawing less than 280 µA of supply current over the full input range of 4 V to 40 V. A designer need not pay the price in terms of board space for a conventional signal ground consisting of resistors, capacitors, operational amplifiers, and voltage references. For increased performance, the 8-pin package provides noise-reduction pin. With the addition of an external capacitor (CNR), peak-to-peak noise is reduced, while line ripple rejection is improved.

Initial output tolerance for a single 5-V or 12-V system is better than 1% over the full 40-V input range. Ripple rejection exceeds 12 bits of accuracy. Whether the application is for a data-acquisition front end, analog signal termination, or simply a precision voltage reference, the TLE2426 eliminates a major source of system error.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet The Rail Splitter Precision Virtual Ground datasheet 20 Mar 2006
* VID TLE2426-EP VID V6206601 21 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLE2426 PSpice Model (Rev. B)

SLFJ004B.ZIP (18 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos