Home Interface Ethernet ICs Ethernet retimers, redrivers & mux-buffers

TLK1002A

ACTIVE

1.0 to 1.3-Gbps dual signal conditioning transceiver

Product details

Type Retimer Number of channels 2 Input compatibility CMOS Speed (max) (Gbps) 1.3 Protocols Telecom SerDes Operating temperature range (°C) 0 to 70
Type Retimer Number of channels 2 Input compatibility CMOS Speed (max) (Gbps) 1.3 Protocols Telecom SerDes Operating temperature range (°C) 0 to 70
VQFN (RGE) 24 16 mm² 4 x 4
  • Fully Integrated Signal Conditioning
    Transceiver
  • 1.0-1.3 Gbps Operation
  • Low Power CMOS Design (<300 mW)
  • High Differential Output Voltage Swing (1600 mVp-p typical)
  • 400 mVp-p Differential Input Sensitivity
  • High Input Jitter Tolerance 0.606 UI
  • Single 1.8 V Power Supply
  • 2.5 V Tolerant Control Inputs
  • Differential VML Transmit Outputs With No External Components Necessary
  • No External Filter Components Required for PLLs
  • Supports Loop-Back Modes
  • Temperature Rating 0°C to 70°C
  • Small Footprint 4 mm × 4 mm 24-Lead QFN Package
  • APPLICATIONS
    • Resynchronization in Both Directions for 1.25 Gbps Links
    • Repeater for 1.0625 Gbps Applications

  • Fully Integrated Signal Conditioning
    Transceiver
  • 1.0-1.3 Gbps Operation
  • Low Power CMOS Design (<300 mW)
  • High Differential Output Voltage Swing (1600 mVp-p typical)
  • 400 mVp-p Differential Input Sensitivity
  • High Input Jitter Tolerance 0.606 UI
  • Single 1.8 V Power Supply
  • 2.5 V Tolerant Control Inputs
  • Differential VML Transmit Outputs With No External Components Necessary
  • No External Filter Components Required for PLLs
  • Supports Loop-Back Modes
  • Temperature Rating 0°C to 70°C
  • Small Footprint 4 mm × 4 mm 24-Lead QFN Package
  • APPLICATIONS
    • Resynchronization in Both Directions for 1.25 Gbps Links
    • Repeater for 1.0625 Gbps Applications

TLK1002A is a single-chip dual signal conditioning transceiver.

This chip supports data rates from 1.0 Gbps up to 1.3 Gbps. An on-chip clock generation phase-locked loop (PLL) generates the required half-rate clock from an externally applied reference clock. This reference clock equals approximately one tenth of the data rate. It may be off frequency from both received data streams by up to ±200 ppm.

Both data paths are implemented identical. The implemented input buffers provide an input sensitivity of 400 mVp-p differential.

The data paths tolerate up to 0.606 UI total input jitter. Signal retiming is performed by means of phase-locked loop (PLL) circuits. The retimed output signals are fed to VML output buffers, which provide output amplitudes of typical 1600mVp-p differential across the external 2x50 load.

TLK1002A only requires a single 1.8 V supply voltage. Robust design avoids the necessity of special off-chip supply filtering.

Advanced low power CMOS design leads to low power consumption.

TLK1002A is a single-chip dual signal conditioning transceiver.

This chip supports data rates from 1.0 Gbps up to 1.3 Gbps. An on-chip clock generation phase-locked loop (PLL) generates the required half-rate clock from an externally applied reference clock. This reference clock equals approximately one tenth of the data rate. It may be off frequency from both received data streams by up to ±200 ppm.

Both data paths are implemented identical. The implemented input buffers provide an input sensitivity of 400 mVp-p differential.

The data paths tolerate up to 0.606 UI total input jitter. Signal retiming is performed by means of phase-locked loop (PLL) circuits. The retimed output signals are fed to VML output buffers, which provide output amplitudes of typical 1600mVp-p differential across the external 2x50 load.

TLK1002A only requires a single 1.8 V supply voltage. Robust design avoids the necessity of special off-chip supply filtering.

Advanced low power CMOS design leads to low power consumption.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Signal Conditioning Transceiver datasheet 28 Jun 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VQFN (RGE) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos