TLK10031 Single-Channel XAUI/10GBASE-KR Transceiver | TI.com

TLK10031 (ACTIVE)

Single-Channel XAUI/10GBASE-KR Transceiver

 

Recommended alternative parts

  • TLK10034  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • TLK10232  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Description

The TLK10031 is a single-channel multi-rate transceiver intended for use in high-speed bi-directional point-to-point data transmission systems. This device supports three primary modes. It can be used as a XAUI to 10GBASE-KR transceiver, as a general-purpose 8b/10b multi-rate 4:1, 2:1, or 1:1 serializer/deserializer, or can be used in 1G-KX mode.

Features

  • Single Channel Multi-Rate Transceiver
  • Supports 10GBASE-KR, XAUI, and 1GBASE-KX Ethernet Standards
  • Supports all CPRI and OBSAI Data Rates up to 10 Gbps
  • Supports Multi-Rate SERDES Operation with up to 10.3125 Gbps Data Rate on the High Speed Side and up to 5 Gbps on the Low Speed Side
  • Differential CML I/Os on Both High Speed and Low Speed Sides
  • Interface to Backplanes, Passive and Active Copper Cables, or SFP+ Optical Modules
  • Selectable Reference Clock with Multiple Output Clock Options
  • Supports PRBS, CRPAT, CJPAT, High/Low/Mixed-Frequency Patterns, and KR Pseudo-Random Pattern Generation and Verification, Square-Wave Generation
  • Supports Data Retime Operation
  • Two Power Supplies: 1 V (Core), and 1.5 or 1.8 V (I/O)
  • No Power Supply Sequencing Requirements
  • Transmit De-emphasis and Receive Adaptive Equalization to Allow Extended Backplane/Cable Reach on Both High Speed and Low Speed Sides
  • Loss of Signal (LOS) Detection
  • Supports 10G-KR Link Training, Forward Error Correction, Auto-Negotiation
  • Jumbo Packet Support
  • JTAG; IEEE 1149.1 Test Interface
  • Industry Standard MDIO Control Interface
  • 65nm Advanced CMOS Technology
  • Industrial Ambient Operating Temperature (–40°C to 85°C)
  • Power Consumption: 800 mW (Nominal)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Other interfaces Email Download to Excel
Part number Order Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
TLK10031 Order now -40 to 85     FCBGA | 144     See datasheet (FCBGA)    
TLK10034 Order now -40 to 85     FCBGA | 324     See datasheet (FCBGA)    
TLK10232 Order now -40 to 85     FCBGA | 144     See datasheet (FCBGA)    
TLK1211 Order now -40 to 85     HVQFP | 64     64HVQFP: 144 mm2: 12 x 12 (HVQFP | 64)    
TLK1221 Samples not available -40 to 85     VQFN | 40     40VQFN: 36 mm2: 6 x 6 (VQFN | 40)