TLK1201A
(ACTIVE) Gigabit Ethernet Transceiver With Half Rate Option

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TLK1201ARCP ACTIVE 0 to 70 4.70 | 1ku HVQFP (RCP) | 64 View 160 | JEDEC TRAY (10+1) 1K - 5K 1k quantity lead time: In stock
TLK1201ARCPG4 ACTIVE 0 to 70 4.70 | 1ku HVQFP (RCP) | 64 View 160 | JEDEC TRAY (10+1) 5 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TLK1201ARCPR ACTIVE 0 to 70 3.90 | 1ku HVQFP (RCP) | 64 View 1000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor TLK1201ARCPRG4 ACTIVE 0 to 70 3.90 | 1ku HVQFP (RCP) | 64 View 1000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1006 05 Sep 2007

More Literature (1)

Title Type Size (KB) Date Views
PDF 188 23 Jun 2004 146

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Digital Signal Isolation Techniques Recorded Content   On Demand  
ESD/EMI Protection Recorded Content   On Demand  
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
SuperSpeed USB & Thunderbolt: Overview & Comparison Recorded Content   On Demand  
USB: From Introduction to Rapid Development Recorded Content   On Demand  


See More Training & Events
Click Here