SBOS832A July 2017  – August 2017 TLV07

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2ESD Ratings
    3. 6.3Recommended Operating Conditions
    4. 6.4Thermal Information: TLV07
    5. 6.5Electrical Characteristics
    6. 6.6Typical Characteristics
  7. Detailed Description
    1. 7.1Overview
    2. 7.2Functional Block Diagram
    3. 7.3Feature Description
      1. 7.3.1Operating Characteristics
      2. 7.3.2Phase-Reversal Protection
      3. 7.3.3Electrical Overstress
    4. 7.4Device Functional Modes
      1. 7.4.1Overload Recovery
  8. Application and Implementation
    1. 8.1Application Information
    2. 8.2Typical Application
      1. 8.2.1Design Requirements
      2. 8.2.2Detailed Design Procedure
      3. 8.2.3Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1Layout Guidelines
    2. 10.2Layout Example
  11. 11Device and Documentation Support
    1. 11.1Device Support
      1. 11.1.1Third-Party Products Disclaimer
      2. 11.1.2Development Support
        1. 11.1.2.1TINA-TI™ (Free Software Download)
        2. 11.1.2.2DIP Adapter EVM
        3. 11.1.2.3Universal Op Amp EVM
        4. 11.1.2.4TI Precision Designs
        5. 11.1.2.5WEBENCH Filter Designer
    2. 11.2Documentation Support
      1. 11.2.1Related Documentation
    3. 11.3Community Resources
    4. 11.4Trademarks
    5. 11.5Electrostatic Discharge Caution
    6. 11.6Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Features

  • Low Offset Voltage: 100 µV (Maximum)
  • Rail-to-Rail Output
  • Low Noise: 19 nV / √Hz
  • Unity-Gain Stable
  • RFI Filtered Inputs
  • Input Range Includes Negative Supply
  • Rail-to-Rail Output
  • Gain Bandwidth: 1 MHz
  • Low Quiescent Current: 930 µA
  • Full Industrial Temperature Range:
    –40°C to +125°C
  • Offered in the Industry-Standard 8-Pin SOIC Package

Applications

  • Battery Testers
  • Tracking Amplifier in Power Modules
  • Merchant Power Supplies
  • Transducer Amplifiers
  • Temperature Measurements
  • Strain Gauge Amplifiers

Description

The TLV07 device is a 36-V, single-supply, low-noise, precision operational amplifier (op amp) manufactured using TI’s laser trim operational amplifier technology. Each amplifiers' input offset voltage is trimmed in production to obtain a low offset voltage of 100 µV (maximum).

The TLV07 offers outstanding dc precision and ac performance, including rail-to-rail output, low offset voltage (±100 µV, maximum) and 1-MHz bandwidth. The TLV07 is stable at G = 1 with capacitive loads up to 200 pF. The input can operate 100 mV below the negative rail and within 2 V of the positive rail. This wide input voltage range, combined with a high CMRR of 120 dB, make the TLV07 well-suited when operated in the non-inverting configuration.

The TLV07 op amp is specified from –40°C to +125°C.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
TLV07SOIC (8)4.90 mm × 3.91 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

space

space

Single Pole Low-Pass Filter With Gain

TLV07 ai_single_pole_lpf_bos563.gif