TLV07 36-V Precision, Rail-to-Rail Output, Operational Amplifier | TI.com

TLV07 (ACTIVE) 36-V Precision, Rail-to-Rail Output, Operational Amplifier

 

Description

The TLV07 device is a 36-V, single-supply, low-noise, precision operational amplifier (op amp) manufactured using TI’s laser trim operational amplifier technology. Each amplifiers’ input offset voltage is trimmed in production to obtain a low offset voltage of 100 µV (maximum).

The TLV07 offers outstanding dc precision and ac performance, including rail-to-rail output, low offset voltage (±100 µV, maximum) and 1-MHz bandwidth. The TLV07 is stable at G = 1 with capacitive loads up to 200 pF. The input can operate 100 mV below the negative rail and within 2 V of the positive rail. This wide input voltage range, combined with a high CMRR of 120 dB, make the TLV07 well-suited when operated in the non-inverting configuration.

The TLV07 op amp is specified from –40°C to +125°C.

Features

  • Low Offset Voltage: 100 µV (Maximum)
  • Rail-to-Rail Output
  • Low Noise: 19 nV / √Hz
  • Unity-Gain Stable
  • RFI Filtered Inputs
  • Input Range Includes Negative Supply
  • Rail-to-Rail Output
  • Gain Bandwidth: 1 MHz
  • Low Quiescent Current: 930 µA
  • Full Industrial Temperature Range:
    –40°C to +125°C
  • Offered in the Industry-Standard 8-Pin SOIC Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Precision op amps (Vos<1mV) Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Offset drift (Typ) (uV/C) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) CMRR (Typ) (dB) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Input bias current (Max) (pA) Output current (Typ) (mA) Features Architecture
TLV07 Order now 1     2.7     36     1     0.4     Out     0.1     0.9     0.95     19     120     Catalog     -40 to 125     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)     40     17     Cost Optimized
EMI Hardened    
CMOS