TLV1543 10-Bit 200 kSPS ADC Ser. Out, Built-In Self-Test Modes, Inherent S&H, Pin Compat. w/TLC1543, 11 Ch. | TI.com

TLV1543 (ACTIVE)

10-Bit 200 kSPS ADC Ser. Out, Built-In Self-Test Modes, Inherent S&H, Pin Compat. w/TLC1543, 11 Ch.

 

Description

The TLV1543C, TLV1543I, and TLV1543M are CMOS 10-bit, switched-capacitor, successive-approximation, analog-to-digital converters. These devices have three inputs and a 3-state output [chip select (CS\), input-output clock (I/O CLOCK), address input (ADDRESS), and data output (DATA OUT)] that provide a direct 4-wire interface to the serial port of a host processor. The devices allow high-speed data transfers from the host.

In addition to a high-speed A/D converter and versatile control capability, these devices have an on-chip 14-channel multiplexer that can select any one of 11 analog inputs or any one of three internal self-test voltages. The sample-and-hold function is automatic. At the end of A/D conversion, the end-of-conversion (EOC) output goes high to indicate that conversion is complete. The converter incorporated in the devices features differential high-impedance reference inputs that facilitate ratiometric conversion, scaling, and isolation of analog circuitry from logic and supply noise. A switched-capacitor design allows low-error conversion over the full operating free-air temperature range.

The TLV1543C is characterized for operation from 0°C to 70°C. The TLV1543I is characterized for industrial temperature range of -40°C to 85°C. The TLV1543M is characterized for operation over the full military temperature range of –55°C to 125°C.

Features

  • 3.3-V Supply Operation
  • 10-Bit-Resolution A/D Converter
  • 11 Analog Input Channels
  • Three Built-In Self-Test Modes
  • Inherent Sample and Hold
  • Total Unadjusted Error...±1 LSB Max
  • On-Chip System Clock
  • End-of-Conversion (EOC) Output
  • Pin Compatible With TLC1543
  • CMOS Technology

Parametrics

Compare all products in Precision ADCs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Sample rate (Max) (kSPS) Number of input channels Interface Operating temperature range (C) Package Group Approx. price (US$) Power consumption (Typ) (mW) Package size: mm2:W x L (PKG) Architecture Input type Multi-channel configuration Reference mode Features Input range (Max) (V) Input range (Min) (V) Analog voltage AVDD (Min) (V) Analog voltage AVDD (Max) (V) Digital supply (Min) (V) Digital supply (Max) (V) INL (Max) (+/-LSB) SNR (dB) Rating
TLV1543 Order now 10     38     11     SPI     -40 to 85     PDIP | 20
PLCC | 20
SOIC | 20
SSOP | 20    
2.53 | 1ku     4     See datasheet (PDIP)
20PLCC: 98 mm2: 9.9 x 9.9 (PLCC | 20)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20SSOP: 38 mm2: 5.3 x 7.2 (SSOP | 20)    
SAR     Single-Ended     Multiplexed     Ext    
   
5.5     0     3     5.5     3     5.5     1       Catalog    
TLC1542 Order now 10     38     11     SPI     0 to 70     PDIP | 20
PLCC | 20
SOIC | 20    
4.03 | 1ku     4     See datasheet (PDIP)
20PLCC: 98 mm2: 9.9 x 9.9 (PLCC | 20)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)    
SAR     Single-Ended     Multiplexed     Ext    
   
5.5     0     4.5     5.5     4.5     5.5     0.5       Catalog    
TLC1543 Order now 10     38     11     SPI     -40 to 125
0 to 70    
PDIP | 20
PLCC | 20
SOIC | 20
SSOP | 20    
1.96 | 1ku     4     See datasheet (PDIP)
20PLCC: 98 mm2: 9.9 x 9.9 (PLCC | 20)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20SSOP: 38 mm2: 5.3 x 7.2 (SSOP | 20)    
SAR     Single-Ended     Multiplexed     Ext    
   
5.5     0     4.5     5.5     4.5     5.5     1       Catalog    
TLC2543 Order now 12     66     11     SPI     -40 to 85     PDIP | 20
PLCC | 20
SOIC | 20
SSOP | 20    
5.75 | 1ku     5     See datasheet (PDIP)
20PLCC: 98 mm2: 9.9 x 9.9 (PLCC | 20)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20SSOP: 38 mm2: 5.3 x 7.2 (SSOP | 20)    
SAR     Single-Ended