Product details

Resolution (Bits) 10 Sample rate (max) (ksps) 1250 Number of input channels 1 Interface type SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 8 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 SNR (dB) 62 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
Resolution (Bits) 10 Sample rate (max) (ksps) 1250 Number of input channels 1 Interface type SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 8 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 SNR (dB) 62 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Fast Throughput Rate: 1.25 MSPS
  • 8-Pin SOIC Package
  • Differential Nonlinearity Error: < ±1 LSB
  • Integral Nonlinearity Error: < ±1 LSB
  • Signal-to-Noise and Distortion Ratio: 59 dB, f(input) = 500 kHz
  • Single 3-V to 5-V Supply Operation
  • Very Low Power: 8 mW at 3V; 25mW at 5 V
  • Auto-Powerdown: 10 uA Maximum
  • Glueless Serial Interface to TMS320 DSPs and (Q)SPI Compatible Micro-Controllers
  • Inherent Internal Sample and Hold Operation
  • Fast Throughput Rate: 1.25 MSPS
  • 8-Pin SOIC Package
  • Differential Nonlinearity Error: < ±1 LSB
  • Integral Nonlinearity Error: < ±1 LSB
  • Signal-to-Noise and Distortion Ratio: 59 dB, f(input) = 500 kHz
  • Single 3-V to 5-V Supply Operation
  • Very Low Power: 8 mW at 3V; 25mW at 5 V
  • Auto-Powerdown: 10 uA Maximum
  • Glueless Serial Interface to TMS320 DSPs and (Q)SPI Compatible Micro-Controllers
  • Inherent Internal Sample and Hold Operation

The TLV1572 is a high-speed 10-bit successive-approximation analog-to-digital converter (ADC) that operates from a single 2.7-V to 5.5-V power supply and is housed in a small 8-pin SOIC package.

The TLV1572 accepts an analog input range from 0 to VCC and digitizes the input at a maximum 1.25 MSPS throughput rate. The power dissipation is only 8 mW with a 3-V supply or 25 mW with a 5-V supply. The device features an auto-powerdown mode that automatically powers down to 10 uA whenever a conversion is not performed.

The TLV1572 communicates with digital microprocessors via a simple 3- or 4-wire serial port that interfaces directly to the Texas Instruments TMS320 DSPs and (Q)SPI compatible microcontrollers without using additional glue logic.

Very high throughput rate, simple serial interface, SO-8 package, 3-V operation, and low power consumption make the TLV1572 an ideal choice for compact or remote high-speed systems.

The TLV1572 is a high-speed 10-bit successive-approximation analog-to-digital converter (ADC) that operates from a single 2.7-V to 5.5-V power supply and is housed in a small 8-pin SOIC package.

The TLV1572 accepts an analog input range from 0 to VCC and digitizes the input at a maximum 1.25 MSPS throughput rate. The power dissipation is only 8 mW with a 3-V supply or 25 mW with a 5-V supply. The device features an auto-powerdown mode that automatically powers down to 10 uA whenever a conversion is not performed.

The TLV1572 communicates with digital microprocessors via a simple 3- or 4-wire serial port that interfaces directly to the Texas Instruments TMS320 DSPs and (Q)SPI compatible microcontrollers without using additional glue logic.

Very high throughput rate, simple serial interface, SO-8 package, 3-V operation, and low power consumption make the TLV1572 an ideal choice for compact or remote high-speed systems.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ADS8661 ACTIVE 12-Bit, 1.25-MSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply Higher resolution

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet 2.8V to 5.5V 10-Bit 1.25 MSPS Serial A-D Converter With Auto-Power-Down datasheet (Rev. A) 04 Sep 1998
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 May 2015
Application note Low-Power Signal Conditioning For A Pressure Sensor (Rev. A) 18 May 2015
Application note Determining Minimum Acquisition Times for SAR ADCs, part 2 17 Mar 2011
Application note Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) 10 Nov 2010
Analog Design Journal Low-power data acquisition sub-system using the TI TLV1572 11 Mar 2005
Application note Interfacing the TLV1572 Analog-to-Digital Converter to the TMS320C203 DSP (Rev. B) 11 May 1999
EVM User's guide TLV1572EVM Evaluation Module User's Guide 27 Jul 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos