TLV1702 Dual high voltage, low power comparator | TI.com

TLV1702
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual high voltage, low power comparator

 

Description

The TLV170x family of devices offers a wide supply range, rail-to-rail inputs, low quiescent current, and low propagation delay. All these features come in industry-standard, extremely-small packages, making these devices the best general-purpose comparators available.

The open collector output offers the advantage of allowing the output to be pulled to any voltage rail up to +36 V above the negative power supply, regardless of the TLV170x supply voltage.

These devices are available in single (TLV1701), dual (TLV1702), and quad (TLV1704) channel versions. Low input offset voltage, low input bias currents, low supply current, and open-collector configuration make the TLV170x family flexible enough to handle almost any application, from simple voltage detection to driving a single relay.

All devices are specified for operation across the expanded industrial temperature range of –40°C to +125°C.

Features

  • Supply Range:
    +2.2 V to +36 V or ±1.1 V to ±18 V
  • Low Quiescent Current:
    55 µA per Comparator
  • Input Common-Mode Range Includes Both Rails
  • Low Propagation Delay: 560 ns
  • Low Input Offset Voltage: 300 µV
  • Open Collector Outputs
    • Up To 36 V Above Negative Supply Regardless of Supply Voltage
  • Industrial Temperature Range:
    –40°C to +125°C
  • Small Packages:
    • Single: SC70-5, SOT-23-5, SOT553-5
    • Dual: VSSOP-8, X2QFN-8
    • Quad: TSSOP-14

Parametrics

Compare all products in Comparators Email Download to Excel
Part number Order Number of channels (#) Output type Propagation delay time (µs) Vs (Max) (V) Vs (Min) (V) Package Group Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Input bias current (+/-) (Max) (nA) Rail-to-rail Rating Operating temperature range (C) Package size: mm2:W x L (PKG) Features VICR (Max) (V) VICR (Min) (V) Approx. price (US$)
TLV1702 Order now 2     Open Collector     0.56     36     2.2     VSSOP | 8
X2QFN | 8    
2.5     0.055     15     In     Catalog     -40 to 125     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)
8X2QFN: 2 mm2: 1.5 x 1.5 (X2QFN | 8)    
Small Size     36     2.2     0.54 | 1ku    
TLV3201 Order now 1     Push-Pull     0.047     5.5     2.7     SC70 | 5
SOT-23 | 5    
5     0.04     0.05     In     Catalog     -40 to 125     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
Hysteresis
Small Size    
5.7     -0.2     0.40 | 1ku    
TLV3202 Order now 2     Push-Pull     0.047     5.5     2.7     SOIC | 8
VSSOP | 8    
5     0.04     0.05     In     Catalog     -40 to 125     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
Hysteresis     5.7     -0.2     0.50 | 1ku    
TLV3202-Q1 Order now 2     Push-Pull     0.047     5.5     2.7     VSSOP | 8     5     0.04     0.05     In     Automotive     -40 to 125     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     Hysteresis     5.7     -0.2     0.59 | 1ku    
TLV7011 Order now 1     Push-Pull     0.26     5.5     1.6     SC70 | 5
SOT-23 | 5
X2SON | 5    
8     0.005     0.005     In     Catalog     -40 to 125     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
5X2SON: 1 mm2: .8 x .8 (X2SON | 5)    
Hysteresis
Small Size    
5.6     0     0.16 | 1ku