SBOS858 April 2017 TLV171-Q1

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Description (continued)
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2ESD Ratings
    3. 6.3Recommended Operating Conditions
    4. 6.4Thermal Information: TLV171-Q1
    5. 6.5Thermal Information: TLV2171-Q1
    6. 6.6Thermal Information: TLV4171-Q1
    7. 6.7Electrical Characteristics
    8. 6.8Typical Characteristics
      1. 6.8.1Typical Characteristics
  7. Detailed Description
    1. 7.1Overview
    2. 7.2Functional Block Diagram
    3. 7.3Feature Description
      1. 7.3.1Operating Characteristics
      2. 7.3.2Phase-Reversal Protection
      3. 7.3.3Capacitive Load and Stability
    4. 7.4Device Functional Modes
      1. 7.4.1Common-Mode Voltage Range
  8. Application and Implementation
    1. 8.1Application Information
      1. 8.1.1Electrical Overstress
    2. 8.2Typical Application
      1. 8.2.1Capacitive Load Drive Solution Using an Isolation Resistor
        1. 8.2.1.1Design Requirements
        2. 8.2.1.2Detailed Design Procedure
        3. 8.2.1.3Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1Layout Guidelines
    2. 10.2Layout Example
  11. 11Device and Documentation Support
    1. 11.1Documentation Support
      1. 11.1.1Related Documentation
    2. 11.2Related Links
    3. 11.3Community Resource
    4. 11.4Trademarks
    5. 11.5Electrostatic Discharge Caution
    6. 11.6Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 1:
      –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level:
      • Level 3A for TLV171-Q1 and TLV2171-Q1
      • Level 2 for TLV4171-Q1
    • Device CDM ESD Classification Level
      • Level C4A for TLV171-Q1
      • Level C6 for TLV2171-Q1and TLV4171-Q1
  • Supply Range:
    • Single-Supply: 4.5 V to 36 V
    • Dual-Supply ±2.25 V to ±18 V
  • Low Noise: 16 nV/√Hz at 1 kHz
  • Low Offset Drift: ±1 µV/°C (Typical)
  • Input Range Includes Negative Supply
  • Input Range Operates to Positive Supply With Reduced Performance
  • Rail-to-Rail Output
  • Gain Bandwidth: 3 MHz
  • Low Quiescent Current: 525 µA per Amplifier
  • Common-Mode Rejection: 120 dB (Typical)
  • Low Input Bias Current: 10 pA

Applications

  • Automotive
    • ADAS
    • Body Electronics
    • Lighting
    • Current Sensing
    • Power Train

Description

The TLVx171-Q1 family of devices is a 36-V,
single-supply, low-noise operational amplifier (op amp) with the ability to operate on supplies ranging from 4.5 V2.25 V) to 36 V (±18 V). This series is available in multiple packages and offers low offset, drift, and low quiescent current. The single, dual, and quad versions all have identical specifications for maximum design flexibility.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
TLV171-Q1SOT-23 (5)2.90 mm × 1.60 mm
TLV2171-Q1SOIC (8)4.90 mm × 3.91 mm
VSSOP (8)3.00 mm × 3.00 mm
TLV4171-Q1SOIC (14)8.65 mm × 3.91 mm
TSSOP (14)5.00 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.


Offset Voltage vs Common-Mode Voltage: VSUPPLY = ±18 V

TLV171-Q1 TLV2171-Q1 TLV4171-Q1 tc_vos-vcm_bos516.gif

Offset Voltage vs Power Supply

TLV171-Q1 TLV2171-Q1 TLV4171-Q1 tc_vos-vsupply_bos516.gif