TLV2244 Quad Micropower, 2.5-V, RRIO, Single Supply Amplifier | TI.com

TLV2244
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Quad Micropower, 2.5-V, RRIO, Single Supply Amplifier

 

Description

The TLV224x family of single-supply operational amplifiers offers very low supply current of only 1 uA per channel.

The low supply current is coupled with extremely low input bias currents enabling them to be used with mega- resistors making them ideal for portable, long active life, applications. DC accuracy is ensured with a low typical offset voltage as low as 600 uV, CMRR of 100 dB, and minimum open loop gain of 100 V/mV at 2.7 V.

The maximum recommended supply voltage is as high as 12 V and ensured operation down to 2.5 V, with electrical characteristics specified at 2.7 V, 5 V and 12 V. The 2.5-V operation makes it compatible with Li-Ion battery-powered systems and many micropower microcontrollers available today including TI's MSP430.

Features

  • Micropower Operation... 1 uA/Channel
  • Rail-to-Rail Input/Output
  • Gain Bandwidth Product... 5.5 kHz
  • Supply Voltage Range... 2.5 V to 12 V
  • Specified Temperature Range
    • TA = 0°C to 70°C... Commercial Grade
    • TA = -40°C to 125°C... Industrial Grade
  • Ultrasmall Packaging
    • 5-Pin SOT-23 (TLV2241)
    • 8-Pin MSOP (TLV2242)
  • Universal OpAmp EVM

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
TLV2244 Order now 4     2.5     12     0.0055     0.002     In
Out    
3     0.00098     300     Catalog     -40 to 125
0 to 70    
PDIP | 14
SOIC | 14
TSSOP | 14    
14PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
2         500     100     0.2     CMOS    
TLV2241 Order now 1     2.5     12     0.0055     0.002     In
Out    
3     0.00098     300     Catalog     -40 to 125     PDIP | 8
SOIC | 8
SOT-23 | 5    
8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
2         500     100     0.2     CMOS    
TLV2242 Order now 2     2.5     12     0.0055     0.002     In
Out    
3     0.00098     300     Catalog     -40 to 125
0 to 70    
PDIP | 8
SOIC | 8
VSSOP | 8    
8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
2         500     100     0.2     CMOS