TLV2313 2-Channel, 1MHz, RRIO, low power, cost-optimized 5.5V CMOS op amp | TI.com

TLV2313
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2-Channel, 1MHz, RRIO, low power, cost-optimized 5.5V CMOS op amp

 

Recommended alternative parts

  • TLV9002  - The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device.   Lower Vos (1.6mV) and faster slew rate (2V/µs) for cost sensitive applications

Description

The TLV313 family of single-, dual-, and quad-channel precision operational amplifiers combine low power consumption with good performance. This makes them suitable for a wide range of applications, such as wearables, utility metering, building automation, currency counters and more. The family features rail-to-rail input and output (RRIO) swings, low quiescent current (65 µA, typical), wide bandwidth (1 MHz) and very low noise (26 nV/√Hz at 1 kHz), making it attractive for a variety of battery-powered applications that require a good balance between cost and performance. Further, low-input-bias current enables these devices to be used in applications with megaohm source impedances.

The robust design of the TLV313 devices provides ease-of-use to the circuit designer: unity-gain stability with capacitive loads of up to 150 pF, integrated RF/EMI rejection filter, no phase reversal in overdrive conditions, and high electrostatic discharge (ESD) protection (4-kV HBM).

The devices are optimized for operation at voltages as low as +1.8 V (±0.9 V) and up to +5.5 V (±2.75 V), and are specified over the extended temperature range of –40°C to +125°C.

The single-channel TLV313 device is available in both SC70-5 and SOT23-5 packages. The dual-channel TLV2313 device is offered in SOIC-8 and VSSOP-8 packages, and the quad-channel TLV4313 device is offered in a TSSOP-14 package.

Features

  • Precision Amplifier for Cost-Sensitive Systems
  • Low IQ: 65 µA/ch
  • Wide Supply Range: 1.8 V to 5.5 V
  • Low Noise: 26 nV/√Hz at 1 kHz
  • Gain Bandwidth: 1 MHz
  • Rail-to-Rail Input/Output
  • Low Input Bias Current: 1 pA
  • Low Offset Voltage: 0.75 mV
  • Unity-Gain Stable
  • Internal RF/EMI Filter
  • Extended Temperature Range:
    –40°C to +125°C

All trademarks are the property of their respective owners.

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
TLV2313 Order now 2     1.8     5.5     1     0.5     In
Out    
3     0.065     26     Catalog     -40 to 125     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
2     Cost Optimized
EMI Hardened    
  85     15     CMOS    
OPA2313 Order now 2     1.8     5.5     1     0.5     In
Out    
2.5     0.05     25     Catalog     -40 to 125     SOIC | 8
SON | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8SON: 9 mm2: 3 x 3 (SON | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
2     EMI Hardened
Small Size    
10     80     15     CMOS    
TLV9002 Order now 2     1.8     5.5     1     2     In
Out    
1.5     0.06     30     Catalog     -40 to 125     SOIC | 8
SOT-23-THIN | 8
TSSOP | 8
VSSOP | 10
VSSOP | 8
WSON | 8
X2QFN | 10    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)
10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)
8WSON: 4 mm2: 2 x 2 (WSON | 8)
10X2QFN: 3 mm2: 2 x 1.5 (X2QFN | 10)    
0.6     Cost Optimized
EMI Hardened
Shutdown
Small Size    
  90     40     CMOS    
TLV9062 Order now 2     1.8     5.5     10     6.5     In
Out    
1.6     0.538     16     Catalog     -40 to 125     SOIC | 8
SOT-23-THIN | 8
TSSOP | 8
VSSOP | 10
VSSOP | 8
WSON | 8
X2QFN | 10    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)
10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)
8WSON: 4 mm2: 2 x 2 (WSON | 8)
10X2QFN: 3 mm2: 2 x 1.5 (X2QFN | 10)    
0.53     Cost Optimized
EMI Hardened
Shutdown
Small Size    
  103     50