TLV2316-Q1 10-MHz, Rail-to-Rail Input/Output, Low-Voltage, 1.8-V CMOS Operational Amplifier | TI.com

TLV2316-Q1 (ACTIVE)

10-MHz, Rail-to-Rail Input/Output, Low-Voltage, 1.8-V CMOS Operational Amplifier

 

Description

The TLV316-Q1 (single), TLV2316-Q1 (dual), and TLV4316-Q1 (quad) devices comprise a family of general-purpose, low-power operational amplifiers. Features such as rail-to-rail input and output swings, low quiescent current (400 µA/ch typical) combined with a wide bandwidth of 10 MHz, and very-low noise (12 nV/√Hz at 1 kHz) make this family suitable for a circuits requiring a good speed and power ratio. The low input bias current supports operational amplifiers that are used in applications with megaohm source impedances. The low-input bias current of the TLVx316-Q1 yields a very-low current noise to make the family attractive for high impedance sensor interfaces.

The robust design of the TLVx316-Q1 provides ease-of-use to the circuit designer: a unity-gain stable, integrated RFI and EMI rejection filter, no phase reversal in overdrive condition, and high electrostatic discharge (ESD) protection (4-kV HBM).

These devices are optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V). This latest addition of low-voltage CMOS operational amplifiers to the portfolio, in conjunction with the TLVx313-Q1 and TLVx314-Q1 series, offer a family of bandwidth, noise, and power options to meet the needs of a wide variety of applications.


Features

  • Qualified for Automotive Applications
  • AEC-Q100 With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C5
  • Unity-Gain Bandwidth: 10 MHz
  • Low IQ: 400 µA/ch
    • Excellent Power-to-Bandwidth Ratio
    • Stable IQ Over Temperature and Supply Range
  • Wide Supply Range: 1.8 V to 5.5 V
  • Low Noise: 12 nV/√Hz at 1 kHz
  • Low Input Bias Current: ±10 pA
  • Offset Voltage: ±0.75 mV
  • Unity-Gain Stable
  • Internal RFI and EMI Filter
  • Number of Channels:
    • TLV316-Q1: 1
    • TLV2316-Q1: 2
    • TLV4316-Q1: 4
  • Extended Temperature Range: –40°C to +125°C

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in General-purpose op amps

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Offset drift (Typ) (uV/C)
Features
Input bias current (Max) (pA)
CMRR (Typ) (dB)
Output current (Typ) (mA)
Architecture
TLV2316-Q1 OPA2314-Q1 OPA2316-Q1 OPA2322-Q1 TLV2314-Q1
2     2     2     2     2    
1.8     1.8     1.8     1.8     1.8    
5.5     5.5     5.5     5.5     5.5    
10     3     10     20     3    
6     1.5     6     10     1.5    
In
Out    
In
Out    
In
Out    
In
Out    
In
Out    
3     2.5     2.5     2     3    
0.4     0.15     0.4     1.5     0.15    
12     14     11     8.5     16    
Automotive     Automotive     Automotive     Automotive     Automotive    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
VSSOP | 8     SOIC | 8     VSSOP | 8     VSSOP | 8     SOIC | 8    
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
2     1     2     1.8     2    
Cost Optimized
EMI Hardened    
EMI Hardened     EMI Hardened
Shutdown    
EMI Hardened
Zero Crossover    
Cost Optimized
EMI Hardened    
  10     15     10      
90     80     80     100     96    
50     20     50     65     20    
CMOS     CMOS     CMOS     CMOS     CMOS