The TLV2553 is a 12-bit, switched-capacitor, successive-approximation, analog-to-digital converter. The ADC has three control inputs [chip select (CS), the input-output clock, and the address/control input (DATAIN)], designed for communication with the serial port of a host processor or peripheral through a serial 3-state output.
In addition to the high-speed converter and versatile control capability, the device has an on-chip 14-channel multiplexer that can select any one of 11 inputs or any one of three internal self-test voltages using configuration register 1. The sample-and-hold function is automatic. At the end of conversion, when programmed as EOC, the pin 19 output goes high to indicate that conversion is complete. The converter incorporated in the device features differential, high- impedance reference inputs that facilitate ratiometric conversion, scaling, and isolation of analog circuitry from logic and supply noise. A switched-capacitor design allows low-error conversion over the full operating temperature range.
The TLV2553I is characterized for operation from TA = 40°C to 85°C.
Resolution (Bits) |
Sample Rate (Max) (kSPS) |
Number of input channels |
Interface |
Operating temperature range (C) |
Package Group |
Approx. price (US$) |
Power consumption (Typ) (mW) |
Package size: mm2:W x L (PKG) |
Architecture |
Input type |
Multi-channel configuration |
Reference mode |
Features |
Input range (Max) (V) |
Input range (Min) (V) |
Analog voltage AVDD (Min) (V) |
Analog voltage AVDD (Max) (V) |
Digital supply (Min) (V) |
Digital supply (Max) (V) |
INL (Max) (+/-LSB) |
SINAD (dB) |
SNR (dB) |
Rating |
TLV2553 | TLC1542 | TLC1543 | TLC2543 | TLC2543-EP | TLC2543-Q1 | TLV1543 | TLV2543 | TLV2553-Q1 | TLV2556 |
---|---|---|---|---|---|---|---|---|---|
12 | 10 | 10 | 12 | 12 | 12 | 10 | 12 | 12 | 12 |
200 | 38 | 38 | 66 | 66 | 66 | 38 | 66 | 200 | 200 |
11 | 11 | 11 | 11 | 11 | 11 | 11 | 11 | 11 | 11 |
SPI | SPI | SPI | SPI | SPI | SPI | SPI | SPI | SPI | SPI |
-40 to 85 | 0 to 70 |
-40 to 125 0 to 70 |
-40 to 85 |
-40 to 125 -55 to 125 |
-40 to 85 | -40 to 85 | -40 to 85 | -40 to 85 | -40 to 85 |
SOIC | 20
TSSOP | 20 |
PDIP | 20
PLCC | 20 SOIC | 20 |
PDIP | 20
PLCC | 20 SOIC | 20 SSOP | 20 |
PDIP | 20
PLCC | 20 SOIC | 20 SSOP | 20 |
SOIC | 20
SSOP | 20 |
SSOP | 20 |
PDIP | 20
PLCC | 20 SOIC | 20 SSOP | 20 |
PDIP | 20
SOIC | 20 SSOP | 20 |
SOIC | 20
TSSOP | 20 |
SOIC | 20
TSSOP | 20 |
3.93 | 1ku | 4.03 | 1ku | 1.96 | 1ku | 5.75 | 1ku | 11.00 | 1ku | 7.21 | 1ku | 2.53 | 1ku | 7.56 | 1ku | 4.60 | 1ku | 4.08 | 1ku |
2.43 | 4 | 4 | 5 | 5 | 5 | 4 | 3.3 | 2.43 | 2.43 |
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20) |
See datasheet (PDIP) 20PLCC: 98 mm2: 9.9 x 9.9 (PLCC | 20) 20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20) |
See datasheet (PDIP) 20PLCC: 98 mm2: 9.9 x 9.9 (PLCC | 20) 20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20) 20SSOP: 38 mm2: 5.3 x 7.2 (SSOP | 20) |
See datasheet (PDIP) 20PLCC: 98 mm2: 9.9 x 9.9 (PLCC | 20) 20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20) 20SSOP: 38 mm2: 5.3 x 7.2 (SSOP | 20) |
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20SSOP: 38 mm2: 5.3 x 7.2 (SSOP | 20) |
20SSOP: 38 mm2: 5.3 x 7.2 (SSOP | 20) |
See datasheet (PDIP) 20PLCC: 98 mm2: 9.9 x 9.9 (PLCC | 20) 20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20) 20SSOP: 38 mm2: 5.3 x 7.2 (SSOP | 20) |
See datasheet (PDIP) 20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20) 20SSOP: 38 mm2: 5.3 x 7.2 (SSOP | 20) |
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20) |
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20) |
SAR | SAR | SAR | SAR | SAR | SAR | SAR | SAR | SAR | SAR |
Single-Ended | Single-Ended | Single-Ended | Single-Ended | Single-Ended | Single-Ended | Single-Ended | Single-Ended | Single-Ended | Single-Ended |
Multiplexed | Multiplexed | Multiplexed | Multiplexed | Multiplexed | Multiplexed | Multiplexed | Multiplexed | Multiplexed | Multiplexed |
Ext |