TLV2770 Single 2.7-V high-slew-rate rail-to-rail output operational amplifier w/shutdown | TI.com

TLV2770
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single 2.7-V high-slew-rate rail-to-rail output operational amplifier w/shutdown

 

Description

The TLV277x CMOS operational amplifier family combines high slew rate and bandwidth, rail-to-rail output swing, high output drive, and excellent dc precision. The device provides 10.5 V/µs of slew rate and 5.1 MHz of bandwidth while only consuming 1 mA of supply current per channel. This ac performance is much higher than current competitive CMOS amplifiers. The rail-to-rail output swing and high output drive make these devices a good choice for driving the analog input or reference of analog-to-digital converters. These devices also have low distortion while driving a 600- load for use in telecom systems.

These amplifiers have a 360-µV input offset voltage, a 17 nV/Hz input noise voltage, and a 2-pA input bias current for measurement, medical, and industrial applications. The TLV277x family is also specified across an extended temperature range (–40°C to 125°C), making it useful for automotive systems, and the military temperature range (–55°C to 125°C), for military systems.

These devices operate from a 2.5-V to 5.5-V single supply voltage and are characterized at 2.7 V and 5 V. The single-supply operation and low power consumption make these devices a good solution for portable applications. The following table lists the packages available.

Features

  • High Slew Rate...10.5 V/µs Typ
  • High-Gain Bandwidth...5.1 MHz Typ
  • Supply Voltage Range 2.5 V to 5.5 V
  • Rail-to-Rail Output
  • 360 µV Input Offset Voltage
  • Low Distortion Driving 600- 0.005% THD+N
  • 1 mA Supply Current (Per Channel)
  • 17 nV/Hz Input Noise Voltage
  • 2 pA Input Bias Current
  • Characterized From TA = –55°C to 125°C
  • Available in MSOP and SOT-23 Packages
  • Micropower Shutdown Mode...IDD < 1 µA
  • Available in Q-Temp Automotive
    High Reliability Automotive Applications
    Configuration Control / Print Support
    Qualification to Automotive Standards

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
TLV2770 Order now 1     2.5     5.5     5.1     10.5     In to V-
Out    
2.5     1     17     Catalog     -40 to 125
0 to 70    
PDIP | 8
SOIC | 8
VSSOP | 8    
8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
2     Shutdown     60     96     40     CMOS    
TLV2771 Order now 1     2.5     5.5     5.1     10.5     In to V-
Out    
2.5     1     17     Catalog     -40 to 125
0 to 70    
SOIC | 8
SOT-23 | 5    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
2         60     96     40     CMOS    
TLV2771-Q1 Order now 1     2.5     5.5     5.1     10.5     In to V-
Out    
2.5     1     17     Automotive     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)     2         60     96     40     CMOS    
TLV2772-Q1 Order now 2     2.5     6     5.1     10.5     In to V-
Out    
2.5     1     17     Automotive     -40 to 125     SOIC | 8
TSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)    
2         60     96     40     CMOS