TLV2772 Dual 2.7-V High Slew Rate Rail-To-Rail Output Operational Amplifier | TI.com

TLV2772 (ACTIVE)

Dual 2.7-V High Slew Rate Rail-To-Rail Output Operational Amplifier

 

For faster slew rate (15V/µs) and lower IQ (330 µA) for cost sensitive applications, see the pin-to-pin CMOS op amp TLV9052.

Description

The TLV277x CMOS operational amplifier family combines high slew rate and bandwidth, rail-to-rail output swing, high output drive, and excellent dc precision. The device provides 10.5 V/µs of slew rate and 5.1 MHz of bandwidth while only consuming 1 mA of supply current per channel. This ac performance is much higher than current competitive CMOS amplifiers. The rail-to-rail output swing and high output drive make these devices a good choice for driving the analog input or reference of analog-to-digital converters. These devices also have low distortion while driving a 600- load for use in telecom systems.

These amplifiers have a 360-µV input offset voltage, a 17 nV/Hz input noise voltage, and a 2-pA input bias current for measurement, medical, and industrial applications. The TLV277x family is also specified across an extended temperature range (–40°C to 125°C), making it useful for automotive systems, and the military temperature range (–55°C to 125°C), for military systems.

These devices operate from a 2.5-V to 5.5-V single supply voltage and are characterized at 2.7 V and 5 V. The single-supply operation and low power consumption make these devices a good solution for portable applications. The following table lists the packages available.

Features

  • High Slew Rate...10.5 V/µs Typ
  • High-Gain Bandwidth...5.1 MHz Typ
  • Supply Voltage Range 2.5 V to 5.5 V
  • Rail-to-Rail Output
  • 360 µV Input Offset Voltage
  • Low Distortion Driving 600- 0.005% THD+N
  • 1 mA Supply Current (Per Channel)
  • 17 nV/Hz Input Noise Voltage
  • 2 pA Input Bias Current
  • Characterized From TA = –55°C to 125°C
  • Available in MSOP and SOT-23 Packages
  • Micropower Shutdown Mode...IDD < 1 µA
  • Available in Q-Temp Automotive
    High Reliability Automotive Applications
    Configuration Control / Print Support
    Qualification to Automotive Standards

View more

Parametrics Compare all products in General-purpose op amps

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Offset drift (Typ) (uV/C)
Features
Input bias current (Max) (pA)
CMRR (Typ) (dB)
Output current (Typ) (mA)
Architecture
TLV2772 OPA2316 TLV2770 TLV2771 TLV2771-Q1 TLV2772-Q1 TLV2774 TLV2775 TLV6741 TLV9052 TLV9062
2     2     1     1     1     2     4     4     1     2     2    
2.5     1.8     2.5     2.5     2.5     2.5     2.5     2.5     2.25     1.8     1.8    
5.5     5.5     5.5     5.5     5.5     6     5.5     5.5     5.5     5.5     5.5    
5.1     10     5.1     5.1     5.1     5.1     5.1     5.1     10     5     10    
10.5     6     10.5     10.5     10.5     10.5     10.5     10.5     4.75     15     6.5    
In to V-
Out    
In
Out    
In to V-
Out    
In to V-
Out    
In to V-
Out    
In to V-
Out    
In to V-
Out    
In to V-
Out    
Out     In
Out    
In
Out    
2.5     2.5     2.5     2.5     2.5     2.5     2.5     2.5     1     1.6     1.6    
1     0.4     1     1     1     1     1     1     0.85     0.330     0.538    
17     11     17     17     17     17     17     17     5     20     16    
Catalog     Catalog     Catalog     Catalog     Automotive     Automotive     Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 125
-55 to 125
0 to 70    
-40 to 125     -40 to 125
0 to 70