TLV313-Q1 Low-Power, Rail-to-Rail In/Out, Op Amp | TI.com

TLV313-Q1 (ACTIVE)

Low-Power, Rail-to-Rail In/Out, Op Amp

 

Description

The TLVx313-Q1 family of single- and dual-channel operational amplifiers combine low power consumption with good performance. This makes them designed for a wide range of applications, such as infotainment, engine control units, automotive lighting and more. The family features rail-to-rail input and output (RRIO) swings, low quiescent current (65 µA, typical), wide bandwidth (1 MHz) and very low noise (26 nV/√Hz at 1 kHz), making them attractive for a variety of battery-powered applications that require a good balance between cost and performance. Further, low-input-bias current enables these devices to be used in applications with megaohm source impedances.

The robust design of the TLVx313-Q1 devices provides ease-of-use to the circuit designer: unity-gain stability with capacitive loads of up to 100 pF, integrated RFI/EMI rejection filter, no phase reversal in overdrive conditions, and high electrostatic discharge (ESD) protection (4-kV HBM).

The devices are optimized for operation at voltages as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V), and are specified over the extended temperature range of –40°C to +125°C.

The single-channel TLV313-Q1 device is available in an SC70-5 package.The dual-channel TLV2313-Q1 device is offered in SOIC-8 (D) and VSSOP-8 (DGK) packages.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
  • Precision Amplifier for Cost-Sensitive Systems
  • Low IQ: 65 µA/ch
  • Wide Supply Range: 1.8 V to 5.5 V
  • Low Noise: 26 nV/√Hz at 1 kHz
  • Gain Bandwidth: 1 MHz
  • Rail-to-Rail Input/Output
  • Low Input Bias Current: 1 pA
  • Low Offset Voltage: 0.75 mV
  • Unity-Gain Stable
  • Internal RFI/EMI Filter

All trademarks are the property of their respective owners.

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
TLV313-Q1 Order now 1     1.8     5.5     1     0.5     In
Out    
3     0.065     26     Automotive     -40 to 125     SC70 | 5     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)     2     Cost Optimized
EMI Hardened
Small Size    
  85     15     CMOS    
TLV6001-Q1 Order now 1     1.8     5.5     1     0.5     In
Out    
4.5     0.075     28     Automotive     -40 to 125     SC70 | 5     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)     2     Cost Optimized
EMI Hardened
Small Size    
76     76     15     CMOS