TLV314-Q1 3-MHz, Low-Power, Internal EMI Filter, RRIO, Operational Amplifiers | TI.com

TLV314-Q1 (ACTIVE)

3-MHz, Low-Power, Internal EMI Filter, RRIO, Operational Amplifiers

 

Description

The TLVx314-Q1 family of single-, dual-, and quad-channel operational amplifiers represents a new generation of low-power, general-purpose operational amplifiers. Rail-to-rail input and output swings (RRIO), low quiescent current (150 µA typically at 5 V) combine with a wide bandwidth of 3 MHz to make this family very attractive for a variety of battery-powered applications that require a good balance between cost and performance. The TLVx314-Q1 family achieves a low-input bias current of 1 pA, making it an excellent choice for high impedance sensors.

The robust design of the TLVx314-Q1 devices provides ease-of-use to the circuit designer: unity-gain stability, RRIO, capacitive loads of up to 300-pF, an integrated RF and EMI rejection filter, no phase reversal in overdrive conditions, and high electrostatic discharge (ESD) protection (4-kV HBM).

These devices are optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V), and are specified over the extended industrial temperature range of –40°C to +125°C.

The TLV314-Q1 (single) is available in both 5-pin SC70 and SOT-23 packages. The TLV2314-Q1 (dual) is offered in 8-pin SOIC and VSSOP packages. The quad-channel TLV4314-Q1 is offered in a 14-pin TSSOP package.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
  • Low Offset Voltage: 0.75 mV (Typical)
  • Low Input Bias Current: 1 pA (Typical)
  • Wide Supply Range: 1.8 V to 5.5 V
  • Rail-to-Rail Input and Output
  • Gain Bandwidth: 3 MHz
  • Low IQ: 250 µA/Ch (Maximum)
  • Low Noise: 16 nV/√Hz at 1 kHz
  • Internal RF and EMI Filter
  • Number of Channels:
    • TLV314-Q1: 1
    • TLV2314-Q1: 2
    • TLV4314-Q1: 4
  • Extended Temperature Range:
    –40°C to +125°C

All trademarks are the property of their respective owners.

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
TLV314-Q1 Order now 1     1.8     5.5     3     1.5     In
Out    
3     0.15     16     Automotive     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)     2     Cost Optimized
EMI Hardened    
  96     20     CMOS    
LMV796-Q1 Order now 1     1.8     5     17     9.5     In to V-
Out    
1.35     1.15     5.8     Automotive     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)     1    
   
1     100     21     CMOS    
OPA314-Q1 Order now 1     1.8     5.5     3     1.5     In
Out    
2.5     0.13     14     Automotive     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)     1     EMI Hardened     10     96     20     CMOS    
OPA316-Q1 Order now 1     1.8     5.5     10     6     In
Out    
2.5     0.4     11     Automotive     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)     2     EMI Hardened     15     86     50     CMOS    
OPA322-Q1 Order now 1     1.8