TLV3201 Single high speed, low power comparator | TI.com

TLV3201
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single high speed, low power comparator

 

Description

The TLV3201 and TLV3202 are single- and dual-channel comparators that offer the ultimate combination of high speed (40 ns) and low-power consumption (40 µA), all in extremely small packages with features such as rail-to-rail inputs, low offset voltage (1 mV), and large output drive current. The devices are also very easy to implement in a wide variety of applications where response time is critical.

The TLV320x family is available in single (TLV3201) and dual (TLV3202) channel versions, both with push-pull outputs. The TLV3201 is available in 5-pin SOT-23 and 5-pin SC70 packages. The TLV3202 is available in 8-pin SOIC and 8-pin VSSOP packages. All devices are specified for operation across the expanded industrial temperature range of –40°C to 125°C.

Features

  • Low Propagation Delay: 40 ns
  • Low Quiescent Current: 40 µA per Channel
  • Input Common-Mode Range Extends 200 mV Beyond Either Rail
  • Low Input Offset Voltage: 1 mV
  • Push-Pull Outputs
  • Supply Range: 2.7 V to 5.5 V
  • Industrial Temperature Range: –40°C to 125°C
  • Small Packages: 5-Pin SC70, 5-Pin SOT-23, 8-Pin SOIC, 8-Pin VSSOP

Parametrics

Compare all products in Comparators Email Download to Excel
Part number Order Number of channels (#) Output type Propagation delay time (uS) Vs (Max) (V) Vs (Min) (V) Package Group Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Input bias current (+/-) (Max) (nA) Rail-to-rail Rating Operating temperature range (C) Package size: mm2:W x L (PKG) Features VICR (Max) (V) VICR (Min) (V) Approx. price (US$)
TLV3201 Order now 1     Push-Pull     0.047     5.5     2.7     SC70 | 5
SOT-23 | 5    
5     0.04     0.05     In     Catalog     -40 to 125     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
Hysteresis
Small Size    
5.7     -0.2     0.46 | 1ku    
TLV1702 Order now 2     Open Collector     0.56     36     2.2     VSSOP | 8
X2QFN | 8    
2.5     0.055     15     In     Catalog     -40 to 125     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)
8X2QFN: 2 mm2: 1.5 x 1.5 (X2QFN | 8)    
Small Size     36     2.2     0.61 | 1ku    
TLV3202 Order now 2     Push-Pull     0.047     5.5     2.7     SOIC | 8
VSSOP | 8    
5     0.04     0.05     In     Catalog     -40 to 125     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
Hysteresis     5.7     -0.2     0.57 | 1ku    
TLV3202-Q1 Order now 2     Push-Pull     0.047     5.5     2.7     VSSOP | 8     5     0.04     0.05     In     Automotive     -40 to 125     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     Hysteresis     5.7     -0.2     0.67 | 1ku    
TLV7011 Order now 1     Push-Pull     0.26     5.5     1.6     SC70 | 5
SOT-23 | 5
X2SON | 5    
8     0.005     0.005     In     Catalog     -40 to 125     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
5X2SON: 1 mm2: .8 x .8 (X2SON | 5)    
Hysteresis
Small Size    
5.6     0     0.15 | 1ku