SBOS856A February 2017  – December 2017 TLV3201-Q1 , TLV3202-Q1

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1Absolute Maximum Ratings
    2. 7.2ESD Ratings
    3. 7.3Recommended Operating Conditions
    4. 7.4Thermal Information
    5. 7.5Electrical Characteristics: VCC = 5 V
    6. 7.6Electrical Characteristics: VCC = 2.7 V
    7. 7.7Switching Characteristics
    8. 7.8Typical Characteristics
  8. Detailed Description
    1. 8.1Overview
    2. 8.2Functional Block Diagram
    3. 8.3Feature Description
      1. 8.3.1Operating Voltage
      2. 8.3.2 Input Overvoltage Protection
    4. 8.4Device Functional Modes
  9. Application and Implementation
    1. 9.1Application Information
      1. 9.1.1Comparator Inputs
      2. 9.1.2External Hysteresis
        1. 9.1.2.1Inverting Comparator with Hysteresis
        2. 9.1.2.2Noninverting Comparator With Hysteresis
      3. 9.1.3Capacitive Loads
    2. 9.2Typical Applications
      1. 9.2.1TLV3201-Q1 Configured as an AC-Coupled Comparator
        1. 9.2.1.1Design Requirements
        2. 9.2.1.2Detailed Design Procedure
        3. 9.2.1.3Application Curve
      2. 9.2.2TLV3201-Q1 and OPA320 Configured as a Fast-Response Output Current Monitor
      3. 9.2.3TLV3201-Q1 and TMP20 Configured as a Precision Analog Temperature Switch
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1Layout Guidelines
    2. 11.2Layout Example
  12. 12Device and Documentation Support
    1. 12.1Device Support
      1. 12.1.1Development Support
        1. 12.1.1.1TINA-TI™ Simulation Software (Free Download)
        2. 12.1.1.2Universal Operational Amplifier EVM
        3. 12.1.1.3TI Precision Designs
        4. 12.1.1.4WEBENCH Filter Designer
    2. 12.2Documentation Support
      1. 12.2.1Related Documentation
    3. 12.3Related Links
    4. 12.4Receiving Notification of Documentation Updates
    5. 12.5Community Resource
    6. 12.6Trademarks
    7. 12.7Electrostatic Discharge Caution
    8. 12.8Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Features

  • Qualified for Automotive Applications
  • AEC Q100-Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2 (TLV3201-Q1)
    • Device HBM ESD Classification Level 3A (TLV3202-Q1)
    • Device CDM ESD Classification Level C5
  • Low Propagation Delay: 40 ns
  • Low Quiescent Current:
    40 µA per Channel
  • Input Common-Mode Range Extends 200 mV Beyond Either Rail
  • Low Input Offset Voltage: 1 mV
  • Push-Pull Outputs
  • Supply Range: 2.7 V to 5.5 V
  • Small Packages:
    5-Pin SC70 and 8-Pin VSSOP

Applications

  • Engine Control Units (ECU)
  • Body Control Modules (BCM)
  • Battery Management Systems (BMS)
  • HEV/EV Inverter and Motor Control
  • Ultrasonic Ranging and LIDAR
  • Steering and Traction Controllers
  • Occupant Detection
  • Infotainment Systems

Description

The TLV3201-Q1 and TLV3202-Q1 are single and dual-channel comparators that offer the ultimate combination of high speed (40 ns) and low-power consumption (40 µA), both in extremely small packages with features such as rail-to-rail input, low offset voltage (1 mV), and large output drive current. The devices are also very easy to implement in a wide variety of applications where response time is critical.

The TLV320x-Q1 family is available in single (TLV3201-Q1) and dual (TLV3202-Q1) channel versions, both with push-pull outputs. The TLV3201-Q1 is available in the 5-pin SC70 package. The TLV3202-Q1 is available in the 8-pin VSSOP package. All devices are specified for operation across the expanded industrial temperature range of –40°C to +125°C.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
TLV3201-Q1SC70 (5)2.00 mm × 1.25 mm
TLV3202-Q1VSSOP (8)3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

space

space

space

Threshold Detector

TLV3201-Q1 TLV3202-Q1 front_page_bos561.gif

Propagation Delay vs. Overdrive

TLV3201-Q1 TLV3202-Q1 tc_3_input_overdrive_vs_prop_delay_bos561.png