A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV320ADC3120 ACTIVE Stereo-channel, 768-kHz, Burr-Brown™ audio analog-to-digital converter (ADC) with 106-dB SNR Improved SNR

TLV320ADC3100

ACTIVE

Product details

Number of ADC channels 2 Analog inputs 2 Digital audio interface DSP, I2S, L, PCM, R, TDM Control interface I2C Sampling rate (max) (kHz) 96 ADC SNR (typ) (dB) 92 Rating Catalog Analog outputs 4 Operating temperature range (°C) -40 to 85
Number of ADC channels 2 Analog inputs 2 Digital audio interface DSP, I2S, L, PCM, R, TDM Control interface I2C Sampling rate (max) (kHz) 96 ADC SNR (typ) (dB) 92 Rating Catalog Analog outputs 4 Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² 4 x 4
  • Stereo Audio ADC:
    • 92-dBA Signal-to-Noise Ratio
    • Supports ADC Sample Rates From 8 kHz to 96 kHz
  • Flexible Digital Filtering With Programmable Coefficients and Built-In Processing Blocks:
    • Low-Latency IIR Filters for Voice
    • Linear Phase FIR Filters for Audio
    • Up to 5 Additional Programmable Bi-Quad Filters
    • Programmable High-Pass Filter
  • Four Audio Inputs With Configurable Automatic Gain Control (AGC):
    • Programmable in Single-Ended or Fully Differential Configurations
    • Optionally Tri-Stated for Easy Interoperability With Other Audio Devices
  • Low Power Consumption and Extensive Modular Power Control:
    • 6-mW Mono Record, 8-kHz
    • 11-mW Stereo Record, 8-kHz
    • 10-mW Mono Record, 48-kHz
    • 17-mW Stereo Record, 48-kHz
  • Programmable Microphone Bias
  • Programmable PLL for Clock Generation
  • I2C Control Bus
  • Audio Serial Data Bus Supports I2S, Left- and Right-Justified, DSP, PCM, and TDM Modes
  • Power Supplies:
    • Analog: 2.7 V to 3.6 V
    • Digital: Core: 1.65 V to 1.95 V,
      I/O: 1.1 V–3.6 V
  • Package: 4-mm × 4-mm, 24-Pin RGE (VQFN)
  • Stereo Audio ADC:
    • 92-dBA Signal-to-Noise Ratio
    • Supports ADC Sample Rates From 8 kHz to 96 kHz
  • Flexible Digital Filtering With Programmable Coefficients and Built-In Processing Blocks:
    • Low-Latency IIR Filters for Voice
    • Linear Phase FIR Filters for Audio
    • Up to 5 Additional Programmable Bi-Quad Filters
    • Programmable High-Pass Filter
  • Four Audio Inputs With Configurable Automatic Gain Control (AGC):
    • Programmable in Single-Ended or Fully Differential Configurations
    • Optionally Tri-Stated for Easy Interoperability With Other Audio Devices
  • Low Power Consumption and Extensive Modular Power Control:
    • 6-mW Mono Record, 8-kHz
    • 11-mW Stereo Record, 8-kHz
    • 10-mW Mono Record, 48-kHz
    • 17-mW Stereo Record, 48-kHz
  • Programmable Microphone Bias
  • Programmable PLL for Clock Generation
  • I2C Control Bus
  • Audio Serial Data Bus Supports I2S, Left- and Right-Justified, DSP, PCM, and TDM Modes
  • Power Supplies:
    • Analog: 2.7 V to 3.6 V
    • Digital: Core: 1.65 V to 1.95 V,
      I/O: 1.1 V–3.6 V
  • Package: 4-mm × 4-mm, 24-Pin RGE (VQFN)

The TLV320ADC3100 is a low-power, stereo audio analog-to-digital converter (ADC) supporting sampling rates from 8 kHz to 96 kHz with an integrated programmable-gain amplifier (PGA) providing up to 40-dB analog gain or automatic gain control (AGC). Front-end input coarse attenuation of 0 dB, –6 dB, or off, is also provided. The inputs are programmable in a combination of single-ended or fully differential configurations. Extensive register-based power control is available via an I2C interface, enabling mono or stereo recording. The TLV320ADC3100 integrates programable channel gain, digital volume control, a phase-locked loop (PLL), programmable biquad filters, and low latency filter modes. Pre-programmed built-in processing blocks (PRBs) that can be chosen based on the specific application needs, allows optimization of performance and power. Low power consumption coupled with its flexibility make the TLV320ADC3100 ideal for battery-powered portable equipment. The TLV320ADC3100 is form-factor and software compatible with the TLV320ADC3101.

The AGC programs to a wide range of attack (7 ms to 1.4 s) and decay (50 ms to 22.4 s) times. A programmable noise-gate function is included to avoid noise pumping. Low-latency interrupt identification register (IIR) filters optimized for voice and telephony are available, as well as linear-phase finite impulse response (FIR) filters optimized for audio. Programmable IIR filters are also available and can be used for sound equalization, or to remove noise components. The audio serial bus can be programmed to support I2S, left-justified, right-justified, digital signal processor (DSP), pulse code modulation (PCM), and time-division multiplexing (TDM) modes. The audio bus can be operated in either master or slave mode.

A programmable integrated PLL is included for flexible clock generation and provides support for all standard audio rates from a wide range of available MCLKs, varying from 512 kHz to 50 MHz, including the most popular cases of 12-MHz, 13-MHz, 16-MHz, 19.2-MHz, and 19.68-MHz system clocks.

The TLV320ADC3100 is a low-power, stereo audio analog-to-digital converter (ADC) supporting sampling rates from 8 kHz to 96 kHz with an integrated programmable-gain amplifier (PGA) providing up to 40-dB analog gain or automatic gain control (AGC). Front-end input coarse attenuation of 0 dB, –6 dB, or off, is also provided. The inputs are programmable in a combination of single-ended or fully differential configurations. Extensive register-based power control is available via an I2C interface, enabling mono or stereo recording. The TLV320ADC3100 integrates programable channel gain, digital volume control, a phase-locked loop (PLL), programmable biquad filters, and low latency filter modes. Pre-programmed built-in processing blocks (PRBs) that can be chosen based on the specific application needs, allows optimization of performance and power. Low power consumption coupled with its flexibility make the TLV320ADC3100 ideal for battery-powered portable equipment. The TLV320ADC3100 is form-factor and software compatible with the TLV320ADC3101.

The AGC programs to a wide range of attack (7 ms to 1.4 s) and decay (50 ms to 22.4 s) times. A programmable noise-gate function is included to avoid noise pumping. Low-latency interrupt identification register (IIR) filters optimized for voice and telephony are available, as well as linear-phase finite impulse response (FIR) filters optimized for audio. Programmable IIR filters are also available and can be used for sound equalization, or to remove noise components. The audio serial bus can be programmed to support I2S, left-justified, right-justified, digital signal processor (DSP), pulse code modulation (PCM), and time-division multiplexing (TDM) modes. The audio bus can be operated in either master or slave mode.

A programmable integrated PLL is included for flexible clock generation and provides support for all standard audio rates from a wide range of available MCLKs, varying from 512 kHz to 50 MHz, including the most popular cases of 12-MHz, 13-MHz, 16-MHz, 19.2-MHz, and 19.68-MHz system clocks.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV320ADC3100 Low-Power Stereo ADC for Voice-Activated Systems and Portable Audio datasheet PDF | HTML 28 Mar 2018
EVM User's guide TLV320ADC3101EVM-K User's Guide (Rev. A) 24 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV320ADC3101EVM-K — TLV320ADC3101 evaluation module and USB motherboard

The TLV320ADC3101EVM is in the Texas Instruments (TI) modular EVM form factor, which allows direct evaluation of the device performance and operating characteristics and eases software development and system prototyping. The TLV320ADC3101EVM-K is a complete evaluation/demonstration kit, which (...)

User guide: PDF
Not available on TI.com
Driver or library

TLV320ADC31XX-DRIVERS — TLV320ADC31XX ADC family Linux driver support

These Linux drivers support our low-power audio CODECs in the TLV320AIC2x device family, and include both .c and .h files. The "Go to third party" buttons below will allow you to downlod the appropriate drivers from git.kernal.org.

Linux main line status
Available in Linux main line: Yes
Available (...)
Support software

SBAC293 TLV320ADC310x C Source Headers

Supported products & hardware

Supported products & hardware

Products
Audio ADCs
TLV320ADC3100 Low-power stereo analog-to-digital converter (ADC) for voice-activated systems and portable audio TLV320ADC3101 92-dB SNR low-power stereo ADC with digital microphone support and miniDSP
Calculation tool

SLAR163 Audio CODEC/ADC PLL Calculator

Supported products & hardware

Supported products & hardware

Products
Audio CODECs
TLV320AIC3007 Low Power Stereo CODEC with Integrated Class-D Amplifier TLV320AIC3100 Low-Power Audio Codec With Audio Processing and Mono Class-D Amplifier TLV320AIC3101 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects TLV320AIC3104-Q1 Automotive Low-Power Stereo Audio Codec with 6 Audio Input Pins and 6 Audio Output Drivers TLV320AIC3105 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects TLV320AIC3106 Low-power stereo CODEC with 10 inputs, 7 outputs, headphone amplifier and enhanced digital effects TLV320AIC3106-Q1 Automotive low-power stereo CODEC with headphone amplifier and enhanced digital effects TLV320AIC3107 Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier TLV320AIC3109-Q1 Automotive Low-Power 96kHz Mono Audio Codec TLV320AIC3110 Low-Power Audio Codec With 1.3W Stereo Class-D Speaker Amplifier TLV320AIC3111 Low-Power Audio CODEC with embedded miniDSP and Stereo Class-D Speaker Amplifier TLV320AIC3120 Low-Power Audio CODEC With miniDSP and 2.5-W Mono Class-D Speaker Amplifier TLV320AIC3204 Very-Low-Power Stereo Audio CODEC With PowerTune™ Technology TLV320AIC3206 Very-Low-Power Stereo Codec With DirectPath™ HP Amplifier TLV320AIC3253 Ultra Low Power Stereo Audio Codec with miniDSP and Stereo Digital Microphone Input TLV320AIC3254 Very Low-Power Stereo Audio CODEC with programmable miniDSP TLV320AIC3254-Q1 Automotive Very-Low-Power Stereo Audio CODEC With miniDSP and PowerTune™ Technology TLV320AIC3256 Very Low-Power Stereo Codec with miniDSP and DirectPath™ HP Amplifier TLV320AIC34 Low-power 4-channel CODEC
Audio ADCs
TLV320ADC3001 92dB SNR Low-Power Stereo ADC (ADC3001) TLV320ADC3100 Low-power stereo analog-to-digital converter (ADC) for voice-activated systems and portable audio TLV320ADC3101 92-dB SNR low-power stereo ADC with digital microphone support and miniDSP
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VQFN (RGE) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos