TLV320AIC1106 PCM Codec With Microphone Amps & Speaker Driver | TI.com

TLV320AIC1106 (ACTIVE)

PCM Codec With Microphone Amps & Speaker Driver

PCM Codec With Microphone Amps & Speaker Driver - TLV320AIC1106
Datasheet
 

Description

The TLV320AIC1106 PCM codec is designed to perform transmit encoding analog-to-digital (A/D) conversion, receive decoding digital-to-analog (D/A) conversion, and transmit and receive filtering for voice-band communications systems. The TLV320AIC1106 device operates in either the 13-bit linear or 8-bit companded (u-law) mode. The PCM codec generates its own internal clocks from a 2.048-MHz master clock input.

Features

  • Designed for Analog and Digital Wireless Handsets, Voice-Enabled Terminals, and Telecommunications Applications
  • 2.7-V to 3.3-V Operation
  • Selectable 13-Bit Linear or 8-Bit u-Law Companded Conversion
  • Differential Microphone Input With External Gain Setting
  • Differential Earphone Output Capable of Driving a 32- Load
  • Programmable Volume Control in Linear Mode
  • Microphone (MIC) and Earphone (EAR) Mute Functions
  • Typical Power Dissipation of 0.03 mW in Power-Down Mode
  • 2.048-MHz Master Clock Rate
  • 300-Hz to 3.4-kHz Passband
  • Low Profile 20-Terminal TSSOP Packaging
  • APPLICATIONS
    • Digital Handset
    • Digital Headset
    • Cordless Phones
    • Digital PABX
    • Digital Voice Recording

Parametrics

Compare all products in Audio CODECs Email Download to Excel
Part number Order ADC channels ADC SNR (Typ) (dB) DAC channels DAC SNR (Typ) (dB) Analog inputs Analog outputs Sampling rate (Max) (kHz) Digital audio interface Package size: mm2:W x L (PKG) Approx. price (US$)
TLV320AIC1106 Order now 1     0     1     0     1     1     8     PCM     20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)     2.84 | 1ku    
TLV320AIC1110 Order now 1       1       2     2     8     PCM     80BGA MICROSTAR JUNIOR: 25 mm2: 5 x 5 (BGA MICROSTAR JUNIOR | 80)
32TQFP: 49 mm2: 7 x 7 (TQFP | 32)    
3.08 | 1ku