A newer version of this product is available
Same functionality with different pin-out to the compared device
TLV320AIC3109-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Temperature Grade 2: –40°C to +105°C
- HBM ESD Classification 2
- CDM ESD Classification C4B
- Mono Audio DAC:
- 102-dBA Signal-to-Noise Ratio
- Supports Sample Rates From 8 kHz to 96 kHz
- 3D, Bass, Treble, EQ, or De-Emphasis Effects
- Mono Audio ADC:
- 92-dBA Signal-to-Noise Ratio
- Supports Sample Rates From 8 kHz to 96 kHz
- Digital Signal Processing and Noise Filtering
- Four Audio Input Pins:
- Up to Two Differential Inputs
- Up to Two Single-Ended Inputs
- Six Audio Output Drivers:
- One Fully Differential or Two Single-Ended Headphone Drivers
- Mono Pair of Fully-Differential Line Outputs
- Low Power: 14-mW Mono, 48-kHz Playback With 3.3-V Analog Supply
- Ultra-Low Power Mode With Passive Analog Bypass
- Front-End Programmable Gain Amplifier (PGA)
- Programmable Digital Gain for DAC Playback
- Automatic Gain Control (AGC) for Record
- Programmable Microphone Bias
- Programmable PLL for Flexible Clock Generation
- I2C Control Bus
- Audio Data Formats: I2S, Left- and Right-Justified, DSP, and TDM
- Power Supplies:
- Analog (AVDD, DRVDD): 2.7 V to 3.6 V
- Digital Core (DVDD): 1.525 V to 1.95 V
- Digital I/O (IOVDD): 1.1 V to 3.6 V
- Available in Two VQFN-32 Package Options:
- Non-Wettable (6PAIC3109TRHBRQ1)
- Wettable-Flank (6PAIC3109TWRHMRQ1)
The TLV320AIC3109-Q1 device is a low-power mono audio codec with a mono headphone amplifier and multiple input and output channels that are programmable in single-ended or fully differential configurations. The device includes extensive register-based power control, allowing 48-kHz digital-to-analog converter (DAC) playback at as little as
14-mW consumption, making the device well-suited for low-power applications.
The record path of the TLV320AIC3109-Q1 contains integrated microphone bias, a digitally controlled microphone preamplifier, automatic gain control (AGC), a flexible front-end multiplexer (MUX), and a front-end analog mixer (MIX). During record, programmable filters can remove audible noise. The playback path includes MIX and MUX capability from the mono DAC and selected inputs, through programmable volume controls, to the various outputs.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TLV320AIC3109EVM-K — TLV320AIC3109-Q1 Evaluation Module and USB Motherboard
TLV320AIC3109EVM-K is a complete development kit used to evaluate, control, and configure the TLV320AIC3109-Q1 device. TLV320AIC3109-Q1 is a mono audio codec that features several inputs and outputs, extensive audio routing, mixing, and effect capabilities.
TLV320AIC3109EVM-K is a combination of (...)
TLV320AIC31XX-DRIVERS — TLV320AIC31xx CODEC family Linux driver support
Linux main line status
Available in Linux main line: Yes
Available (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-00724 — Automotive emergency call (eCall) audio subsystem reference design
Package | Pins | Download |
---|---|---|
VQFN (RHB) | 32 | View options |
VQFNP (RHM) | 32 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.